SLAAE88B December 2022 – March 2024 MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G3105 , MSPM0G3106 , MSPM0G3107 , MSPM0G3505 , MSPM0G3506 , MSPM0G3507 , MSPM0L1105 , MSPM0L1106 , MSPM0L1303 , MSPM0L1304 , MSPM0L1304-Q1 , MSPM0L1305 , MSPM0L1305-Q1 , MSPM0L1306 , MSPM0L1306-Q1 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
The ROM-based BSL UART pins for MSPM0G3507 are PA10 and PA11, and the pins are directly connected to the XDS110 backchannel UART, so all of the jumpers in J101 are required (see Table 3-4).
On the LP-MSPM0L1306, the XDS110 backchannel UART pins are different from the BSL UART pins, so disconnect TXD and RXD in J101 and use jumper wires to connect PA22 and PA23 (see Table 3-4).
Boards | Mode | Jumpers Need Populated | Jumpers Need Unpopulated |
---|---|---|---|
LP-MSPM0G3507 | Target | J101 (power, UART pins, Reset and BSL invoke pin), J4, J7(LED), J21, J22 (UART to J101 XDS) | NA |
LP-MSPM0L1306 | Target | J101 (GND, 3V3, NRST, BSL), J2, J3(LED) | J101 (TXD, RXD) |
For standalone XDS110, the auxiliary interface (AUX) uses the signal connections in Table 3-4.
Signal | Standalone XDS110 | Target Device | |||
---|---|---|---|---|---|
Signal | AUX Port | Signal | LP-MSPM0G3507 | LP-MSPM0L1306 | |
NRST | IO output | IOOUT0 | NRST | NRST pin | NRST pin |
Invoke | IO output | IOOUT1 | Default: Invoke pin | PA18 | PA18 |
UART | RXD | UARTRX | TXD | PA10/UART0_TX | PA23/UART0_TX |
TXD | UARTTX | RXD | PA11/UART0_RX | PA22/UART0_RX |
The GUI automatically invokes the BSL so there is no need to manually invoke the BSL during this operation.