SLAAED5B June   2023  – May 2026 AFE11612-SEP , INA951-SEP , OPA4H199-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 LDMOS and GaN Power Amplifier FET PA Basics
  5. 2 VGS Compensation
  6. 3 Sequencing
  7. 4 An Integrated PA Biasing Solution
  8. 5 Negative Biasing for GaN PAs
  9. 6 Fast Switching for TDD Applications
  10. 7 VDRAIN Switching Circuit
  11. 8 Controlled Gate-Sequencing Circuit
  12. 9 VDRAIN Monitoring
  13. 10IDQ Monitoring
  14. 11External Negative Power Supply Monitoring
  15. 12PA Temperature Monitoring
  16. 13Summary
  17. 14References
  18. 15Revision History

Sequencing

Powering the PA on and off in a controlled routine is necessary to prevent the VGS voltage from being too high when the VDRAIN is applied. Such a state causes the PA to operate in saturation mode which may result in thermal damage in the PA or the board it is mounted on. Powering on a PA requires the following steps:

  1. First, apply the VGS signal to the PA. The VGS voltage must transition to the VGS pinch-off voltage or lower. This ensures that when the VDRAIN voltage is applied, the gate is already low.
  2. Next, enable the drain voltage supply and allow the VDRAIN to be powered to the nominal value (50 V, for example). As the VGS is at the pinch-off voltage, IDS must be minimal.
  3. After the VDRAIN is applied, increase the VGS bias voltage to set the desired power output of the PA.
  4. Finally, enable the RF signal. This allows the PA to transmit a signal.
 GaN Power SequencingFigure 3-1 GaN Power Sequencing

The PA can be safely shut down by reversing the power-on steps.

  1. Disable the RF signal from the PA.
  2. Reduce the VGS voltage to the pinch-off value, eliminating the power output of the PA.
  3. Disable the VDRAIN voltage by sending a disable signal to the drain supply.
  4. Finally, the VGS voltage can be allowed to collapse to ground as the PA is fully disabled.