NEW

INA951-SEP

ACTIVE

Radiation-tolerant -4V-to-80V 1.3MHz current-sense amplifier

Product details

Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -4 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.05 Features High frequency Rating Space Voltage gain (V/V) 20 CMRR (min) (dB) 140 Bandwidth (kHz) 1300 Supply voltage (max) (V) 10 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Slew rate (V/µs) 2.5 Operating temperature range (°C) -55 to 125
Product type Analog output Common-mode voltage (max) (V) 80 Common-mode voltage (min) (V) -4 Input offset (±) (max) (µV) 150 Input offset drift (±) (typ) (µV/°C) 0.05 Features High frequency Rating Space Voltage gain (V/V) 20 CMRR (min) (dB) 140 Bandwidth (kHz) 1300 Supply voltage (max) (V) 10 Supply voltage (min) (V) 2.7 Iq (max) (mA) 2.25 Number of channels 1 Comparators (#) 0 Gain error (%) 0.15 Slew rate (V/µs) 2.5 Operating temperature range (°C) -55 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8
  • VID v62/26605
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 47.5MeV-cm2 /mg
  • Supports defense, aerospace, and medical applications
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: −4V to +80V
    • Survival voltage: −20V to +85V
  • Excellent CMRR:
    • 160dB DC-CMRR
    • 85dB AC-CMRR at 50kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±30µV (typical)
      • Offset drift: ±0.05µV/ °C (typical)
  • Available gain:
    • INA951-SEPA1, : 20V/V
  • High bandwidth: 1.3MHz
  • Slew rate: 2.5V/µs
  • Quiescent current: 1.5mA
  • VID v62/26605
  • Radiation - Total Ionizing Dose (TID):
    • TID performance assurance up to 30krad(Si)
    • Radiation Lot Acceptance Testing (RLAT) for every wafer lot up to 30krad(Si)
  • Radiation - Single-Event Effects (SEE):
    • Single Event Latch-Up (SEL) immune up to 43MeV-cm2 /mg at 125°C
    • Single Event Transient (SET) characterized up to LET = 47.5MeV-cm2 /mg
  • Supports defense, aerospace, and medical applications
    • Operating temperature from –55°C to +125°C
    • Controlled baseline
    • Au bondwire and NiPdAu lead finish
    • Outgassing test performed per ASTM E595
    • One fabrication, assembly, and test site
    • Extended product life cycle
    • Product traceability
  • Wide common-mode voltage:
    • Operational voltage: −4V to +80V
    • Survival voltage: −20V to +85V
  • Excellent CMRR:
    • 160dB DC-CMRR
    • 85dB AC-CMRR at 50kHz
  • Accuracy:
    • Gain:
      • Gain error: ±0.15% (maximum)
      • Gain drift: ±10ppm/ °C (maximum)
    • Offset:
      • Offset voltage: ±30µV (typical)
      • Offset drift: ±0.05µV/ °C (typical)
  • Available gain:
    • INA951-SEPA1, : 20V/V
  • High bandwidth: 1.3MHz
  • Slew rate: 2.5V/µs
  • Quiescent current: 1.5mA

The INA951-SEP is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4V to 80V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA951-SEP is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3MHz and an 85dB AC CMRR (at 50kHz).

The INA951-SEP operates from a single 2.7V to 10V supply, drawing 1.5mA of supply current. The INA951-SEP is available with a gain option of 20V/V.

The INA951-SEP is specified over an operating temperature range of −55°C to +125°C and is offered in a space-saving SOT-23 package.

The INA951-SEP is a current sense amplifier that can measure voltage drops across shunt resistors over a wide common-mode range from –4V to 80V. The negative common-mode voltage allows the device to operate below ground, thus accommodating precise measurement of recirculating currents in half-bridge applications. The combination of a low offset voltage, small gain error and high DC CMRR enables highly accurate current measurement. The INA951-SEP is not only designed for DC current measurement, but also for high-speed applications (ex. Fast over-current protection) with a high bandwidth of 1.3MHz and an 85dB AC CMRR (at 50kHz).

The INA951-SEP operates from a single 2.7V to 10V supply, drawing 1.5mA of supply current. The INA951-SEP is available with a gain option of 20V/V.

The INA951-SEP is specified over an operating temperature range of −55°C to +125°C and is offered in a space-saving SOT-23 package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet INA951-SEP –4V to 80V, 1.3MHz, Current Sense Amplifier datasheet (Rev. A) PDF | HTML 01 Jul 2026
* Radiation & reliability report INA951-SEP Production Flow and Reliability Report PDF | HTML 02 Jul 2026
* Radiation & reliability report INA951-SEP Single-Event Effects (SEE) Radiation Test Report PDF | HTML 23 Jun 2026
* Radiation & reliability report INA951-SEP Total Ionizing Dose (TID) Report 01 Jun 0202
Application note Biasing GaN and LDMOS RF Power Amplifiers in Aerospace Applications Using AFE11612-SEP (Rev. B) PDF | HTML 26 May 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Design tool

CIRCUIT060035 — Bidirectional current sensing with a window comparator circuit

This bidirectional current sensing solution uses a current-sense amplifier and a high-speed dual comparator with a rail-to-rail input common mode range to create over-current (OC) alert signals at the comparator outputs (OUTA and OUTB) if the input current (IG1) rises above 100 A or falls below (...)
Design tool

CIRCUIT060037 — Precision over-current latch circuit

This high-side, current sensing solution uses a current sense amplifier, a comparator with an integrated reference and a P-channel MOSFET to create an over-current latch circuit. When a load current greater than 200 mA is detected, the circuit disconnects the system from its power source. The (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos