SLAAED5B June   2023  – May 2026 AFE11612-SEP , INA951-SEP , OPA4H199-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1 LDMOS and GaN Power Amplifier FET PA Basics
  5. 2 VGS Compensation
  6. 3 Sequencing
  7. 4 An Integrated PA Biasing Solution
  8. 5 Negative Biasing for GaN PAs
  9. 6 Fast Switching for TDD Applications
  10. 7 VDRAIN Switching Circuit
  11. 8 Controlled Gate-Sequencing Circuit
  12. 9 VDRAIN Monitoring
  13. 10IDQ Monitoring
  14. 11External Negative Power Supply Monitoring
  15. 12PA Temperature Monitoring
  16. 13Summary
  17. 14References
  18. 15Revision History

IDQ Monitoring

Monitoring the drain quiescent current (IDQ) can detect if the PA is efficiently conducting the desired current. An external INA can be used to convert current measurements into voltage outputs for the AFE11612-SEP. The INA used in this example circuit is the INA951-SEP, which features a 20V/V gain. Use Equation 9 to calculate the ideal voltage differential across the resistor, where VDIFF is the maximum differential-input voltage across the INA inputs, VOUT is the ADC range of 2.5V or 5V, and gain is 20V/V. This calculation gives a maximum voltage differential of 125mV for 2.5V ADC range or 250mV for 5V ADC range across the resistor.

Equation 9. V D I F F = V O U T G A I N

Next, use Equation 10 to calculate resistance. RSENSE is the shunt resistor value; VDIFF is the previously calculated maximum voltage drop of 125mV or 250mV; and IDQ_MAX is the maximum current draw of the power amplifier.

Equation 10. R S E N S E = V D I F F I D Q _ M A X

Similar to the VDRAIN monitoring circuit, an external RC filter is used for noise reduction and for sampling capacitor charging.

 IDQ Monitor CircuitFigure 10-1 IDQ Monitor Circuit