SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The release rate is thestep rate response when the Brown-out Protector triggers a gain increase. The settling time of the signal is faster as this user-defined rate increases. This threshold is controlled by the coefficient YRAM_REL_COEFFI_BOP. Equation 11 shows how to compute the parameters from the desired attenuation rate in dB/step. The threshold range is from -1x10^6dB/step to 6dB/step and can be programmed in steps of 1x10^-6dB, where RR is the release rate on the output signal in dB/step.
Table 4-5 lists the registers corresponding to YRAM_REL_COEFFI_LIM. The default value (0x40BDB7C0) corresponds to 0.1dB/step.
| Coefficient | Page | Register | Reset Value | Description |
|---|---|---|---|---|
| YRAM_REL_COEFFI_BOP | 0x1A | 0x18 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
| YRAM_REL_COEFFI_BOP | 0x1A | 0x19 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
| YRAM_REL_COEFFI_BOP | 0x1A | 0x1A | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
| YRAM_REL_COEFFI_BOP | 0x1A | 0x1B | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |