SLAAEI4 August 2024 TAC5111-Q1 , TAC5212-Q1 , TAC5301-Q1 , TAC5311-Q1 , TAC5312-Q1 , TAC5411-Q1 , TAC5412-Q1 , TAD5212-Q1
The release coefficient is the step rate response when Thermal Foldback triggers a gain increase. The settling time of the signal is faster as this user-defined rate increases. This threshold is controlled by the coefficient YRAM_REL_COEFFI_THF. Equation 18 shows how to compute the parameters from the desired attenuation rate in dB/step. The threshold range is from -1x10^6dB/step to 6dB/step and can be programmed in steps of 1x10^-6, where RR is the attack rate on the output signal in dB/step.
Table 5-6 lists the registers corresponding to YRAM_REL_COEFFI_THF. The default value (0x40BDB7C0) corresponds to 0.1dB/step.
| Coefficient | Page | Register | Reset Value | Description |
|---|---|---|---|---|
| YRAM_REL_COEFFI_THF | 0x1A | 0x34 | 0x00 | ASIOUT_BUF_VARS_BYT1[31:24] |
| YRAM_REL_COEFFI_THF | 0x1A | 0x35 | 0x00 | ASIOUT_BUF_VARS_BYT2[23:16] |
| YRAM_REL_COEFFI_THF | 0x1A | 0x36 | 0x00 | ASIOUT_BUF_VARS_BYT3[15:8] |
| YRAM_REL_COEFFI_THF | 0x1A | 0x37 | 0x00 | ASIOUT_BUF_VARS_BYT4[7:0] |