SLAAEI9B December 2023 – October 2026 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1 , MSPM0G1105 , MSPM0G1106 , MSPM0G1107 , MSPM0G1505 , MSPM0G1506 , MSPM0G1507 , MSPM0G1518 , MSPM0G1519 , MSPM0G3105 , MSPM0G3105-Q1 , MSPM0G3106 , MSPM0G3106-Q1 , MSPM0G3107 , MSPM0G3107-Q1 , MSPM0G3505 , MSPM0G3505-Q1 , MSPM0G3506 , MSPM0G3506-Q1 , MSPM0G3507 , MSPM0G3507-Q1 , MSPM0G3518 , MSPM0G3518-Q1 , MSPM0G3519 , MSPM0G3519-Q1 , MSPM0H3215 , MSPM0H3215-Q1 , MSPM0H3216 , MSPM0H3216-Q1 , MSPM0L1105 , MSPM0L1106 , MSPM0L1116 , MSPM0L1116-Q1 , MSPM0L1117 , MSPM0L1117-Q1 , MSPM0L1227 , MSPM0L1227-Q1 , MSPM0L1228 , MSPM0L1305 , MSPM0L1306 , MSPM0L1345
| ST Micro STM8L Series | ST Micro STM8S Series | TI MSPM0 Lx Series | TI MSPM0 Cx Series | TI MSPM0 Hx Series | ||
|---|---|---|---|---|---|---|
| Core | STM8 CPU core | Arm Cortex-M0+ | ||||
| Max frequency | 16MHz | 24MHz | 32MHz | 24MHz, 32MHz(1) | 32MHz | |
| Supply voltage | 1.6-3.6V | 2.95-5.5V | 1.62-3.6V | 1.62-3.6V | 4.5-5.5V(2) | |
| Max. temperature | -40-125°C | -40 to 125°C | -40 to 125°C | -40 to 125°C | -40 to 125°C | |
| Memory | 64KB to 2KB | 128KB to 4KB | 256KB to 8KB | 64KB to 8KB | 64KB to 32KB | |
| RAM | Up to 4KB | Up to 6KB | Up to 32KB | Up to 8KB | Up to 8KB | |
| GPIO (max) | 41 | 38 | 73 | 45 | 45 | |
| RTC | Yes | No | Yes | Yes (C1103 and C1104 does not support) | Yes | |
| Analog | ADC | Up to 12-bit x 28ch | Up to 10-bit x 16ch | 1x 1.68Msps 12-bit ADC(16ch) | 1x 1.5Msps 12-bit ADC(Up to 27ch) | 1x 1.5Msps 12-bit ADC(Up to 27ch) |
| DAC | Up to 12-bit x 2ch | none | 8-bit | 8-bit (C1103 and C1104 does not support) | none | |
| comparator | 3μs propagation delay | none | 1x high-speed | 1x high-speed (C1103 and C1104 does not support) | none | |
| Communication | UART | 1 Mbit/s, up to 3 UARTs | 1 Mbit/s, up to 2 UARTs | 2x 4 Mbit/s (L130x) 5x 4Mbit/s (L222x) | 2x 4 Mbit/s | 3x 4 Mbit/s |
| I2C | 1, 100 and 400 Kbit/s | 1, 100 and 400 Kbit/s | 2, up to 1 Mbit/s (L130x) 3, up to 1 Mbit/s (L222x) | 1, up to 1 Mbit/s | 2, up to 1 Mbit/s | |
| SPI | 10 Mbit/s | 10 Mbit/s | 1, 16 Mbit/s (L130x) 2, 16 Mbit/s (L222x) | 12 Mbit/s | 16 Mbit/s | |
| CAN | none | 1Mbit/s, up to 3 mailboxes | None | None | None | |
| LIN | UART support | UART support | ||||
| Other key peripherals / features | LCD driver Beeper Touch sensing (STM8L CT library) DMA IR interface | Beeper Touch sensing (STM8S RC library) | 2x op amps LCD (L222x) DMA | Smallest QFN package (2x2) and BGA package(0.861x1.6), 0.5/0.65mm pitch packages, Pin-compatible with industry DMA | 5V power, DMA, Window watchdog timer | |
| Timer number | 3, 4, 5 | 3/4 | up to 6 | 5 (C1103 and C1104 support 3 timers) | 4 | |
| Pin count | Up to 68 | Up to 68 | 16-32 pins (L130x) 24-80 pins (L222x) | 8-48 pins | 20-48 pins | |
| Low power | Active: 1.6mA at 16MHz Halt: 0.3μA | Active: 1.8mA at 16MHz Halt: 5μA | Active: 71µA/MHz Standby: 1µA | Active: 100µA/MHz Standby: 5µA | N/A | |