MSPM0G3506-Q1

ACTIVE

MSPM0G3506-Q1

ACTIVE

Product details

CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC, Zero-drift OpAmp UART 4 CAN (#) CAN-FD Security Cryptographic acceleration, Secure communication, Secure debug TI functional safety category Functional Safety-Compliant Number of ADC channels 11, 16, 17 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Hardware accelerators Trigonometric math accelerator Nonvolatile memory (kByte) 64 Number of GPIOs 24, 28, 44, 60 Number of I2Cs 2
CPU Arm Cortex-M0+ Frequency (MHz) 80 Flash memory (kByte) 64 RAM (kByte) 32 ADC type 12-bit SAR Features 5-V-tolerant I/Os, AEC Q100, AES encryption, CAN FD, Comparator, DAC, DMA, MATHACL, RTC, Zero-drift OpAmp UART 4 CAN (#) CAN-FD Security Cryptographic acceleration, Secure communication, Secure debug TI functional safety category Functional Safety-Compliant Number of ADC channels 11, 16, 17 SPI 2 Operating temperature range (°C) -40 to 125 Rating Automotive Communication interface CAN-FD, I2C, LIN, SPI, UART Operating system FreeRTOS, Zephyr RTOS Hardware accelerators Trigonometric math accelerator Nonvolatile memory (kByte) 64 Number of GPIOs 24, 28, 44, 60 Number of I2Cs 2
VSSOP (DGS) 32 39.69 mm² (8.1 mm × 4.9 mm) VQFN (RHB) 32 25 mm² (5 mm × 5 mm) LQFP (PT) 48 81 mm² (9 mm × 9 mm) VQFN (RGZ) 48 49 mm² (7 mm × 7 mm) LQFP (PM) 64 144 mm² (12 mm × 12 mm) VSSOP (DGS) 28 34.79 mm² (7.1 mm × 4.9 mm)
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80MHz
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design
    • Systematic capability up to ASIL B
    • Hardware integrity up to ASIL B
  • Safety-related certification
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
    • Up to 32KB of SRAM with hardware parity
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADCs) with up to 17 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • One 12-bit 1Msps digital-to-analog converter with integrated output buffer (DAC)
    • Two zero-drift zero-crossover chopper op-amps (OPA)
      • 0.5µV/°C drift with chopping
      • Integrated programmable gain stage, up to 32x
    • One general-purpose amplifier (GPAMP)
    • Three high-speed comparators (COMP) with 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to 1µA
    • Programmable analog connections between ADC, OPAs, GPAMP, COMP and DAC
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 101µA/MHz (CoreMark)
    • SLEEP: 40µA/MHz
    • STOP: 190µA at 4MHz
    • STANDBY: 1.5µA with 32KHz LFXT, RTC with SRAM, CPU state, and registers retained
    • SHUTDOWN: 80nA with IO retained and IO wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Seven timers supporting up to 22 PWM channels
      • One 16-bit general-purpose timer supports QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband support and complementary outputs up to 12 PWM channels
    • Two window-watchdog timers (WWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four UART interfaces
      • One supports LIN, IrDA, DALI, Smart Card, Manchester
      • Three support low-power operation in STANDBY mode
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • Two SPIs, one SPI supports up to 32Mbits/s

    • One Controller Area Network (CAN) interface supports CAN 2.0 A or B and CAN-FD
  • Clock system
    • Internal 4MHz to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy (SYSOSC)
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator(LFXT)
    • External clock input
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16, CRC-32)
    • True random number generator (TRNG)
    • AES encryption with 128-bit or 256-bit key
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open drain IOs
      • Two high-drive IOs with 20mA drive strength
      • Up to 5 high speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 32-pin VSSOP (32DGS) (0.5mm pitch)
    • 28-pin VSSOP (28DGS) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G3505: 32KB flash, 16KB RAM
    • MSPM0G3506: 64KB flash, 32KB RAM
    • MSPM0G3507: 128KB flash, 32KB RAM
  • Development kits and software (also see Tools and Software)
  • Automotive qualification
    • AEC-Q100 Grade 1
    • 32- and 48-pin QFN with wettable flanks option
  • Core
    • Arm 32-bit Cortex-M0+ CPU with memory protection unit, frequency up to 80MHz
  • Functional Safety-Compliant
    • Developed for functional safety applications
    • Documentation available to aid ISO 26262 system design
    • Systematic capability up to ASIL B
    • Hardware integrity up to ASIL B
  • Safety-related certification
  • Operating characteristics
    • Extended temperature: –40°C up to 125°C
    • Wide supply voltage range: 1.62V to 3.6V
  • Memories
    • Up to 128KB of flash memory with error correction code (ECC)
    • Up to 32KB of SRAM with hardware parity
  • High-performance analog peripherals
    • Two simultaneous sampling 12-bit 4Msps analog-to-digital converters (ADCs) with up to 17 external channels
      • 14-bit effective resolution at 250ksps with hardware averaging
    • One 12-bit 1Msps digital-to-analog converter with integrated output buffer (DAC)
    • Two zero-drift zero-crossover chopper op-amps (OPA)
      • 0.5µV/°C drift with chopping
      • Integrated programmable gain stage, up to 32x
    • One general-purpose amplifier (GPAMP)
    • Three high-speed comparators (COMP) with 8-bit reference DACs
      • 32ns propagation delay in high-speed mode
      • Support low-power mode operation down to 1µA
    • Programmable analog connections between ADC, OPAs, GPAMP, COMP and DAC
    • Configurable 1.4V or 2.5V internal shared voltage reference (VREF)
    • Integrated temperature sensor
  • Optimized low-power modes
    • RUN: 101µA/MHz (CoreMark)
    • SLEEP: 40µA/MHz
    • STOP: 190µA at 4MHz
    • STANDBY: 1.5µA with 32KHz LFXT, RTC with SRAM, CPU state, and registers retained
    • SHUTDOWN: 80nA with IO retained and IO wake-up capability
  • Intelligent digital peripherals
    • 7-channel DMA controller
    • Math accelerator supports DIV, SQRT, MAC and TRIG computations
    • Seven timers supporting up to 22 PWM channels
      • One 16-bit general-purpose timer supports QEI
      • Two 16-bit general-purpose timers support low-power operation in STANDBY mode
      • One 32-bit general-purpose timer
      • Two 16-bit advanced timers with deadband support and complementary outputs up to 12 PWM channels
    • Two window-watchdog timers (WWDT)
    • RTC with alarm and calendar mode
  • Enhanced communication interfaces
    • Four UART interfaces
      • One supports LIN, IrDA, DALI, Smart Card, Manchester
      • Three support low-power operation in STANDBY mode
    • Two I2C interfaces supporting FM+ (1Mbit/s), SMBus/PMBus, and wakeup from STOP mode
    • Two SPIs, one SPI supports up to 32Mbits/s

    • One Controller Area Network (CAN) interface supports CAN 2.0 A or B and CAN-FD
  • Clock system
    • Internal 4MHz to 32MHz oscillator (SYSOSC) with up to ±1.2% accuracy (SYSOSC)
    • Phase-locked loop (PLL) up to 80MHz
    • Internal 32kHz low-frequency oscillator (LFOSC) with ±3% accuracy
    • External 4MHz to 48MHz crystal oscillator (HFXT)
    • External 32kHz crystal oscillator(LFXT)
    • External clock input
  • Data integrity and encryption
    • Cyclic redundancy checker (CRC-16, CRC-32)
    • True random number generator (TRNG)
    • AES encryption with 128-bit or 256-bit key
  • Flexible I/O features
    • Up to 60 GPIOs
      • Two 5V-tolerant open drain IOs
      • Two high-drive IOs with 20mA drive strength
      • Up to 5 high speed IOs
  • Development support
    • 2-pin serial wire debug (SWD)
  • Package options
    • 64-pin LQFP (PM) (0.5mm pitch)
    • 48-pin LQFP (PT) (0.5mm pitch)
    • 48-pin VQFN (RGZ) (0.5mm pitch)
    • 32-pin VQFN (RHB) (0.5mm pitch)
    • 32-pin VSSOP (32DGS) (0.5mm pitch)
    • 28-pin VSSOP (28DGS) (0.5mm pitch)
  • Family members (also see Device Comparison)
    • MSPM0G3505: 32KB flash, 16KB RAM
    • MSPM0G3506: 64KB flash, 32KB RAM
    • MSPM0G3507: 128KB flash, 32KB RAM
  • Development kits and software (also see Tools and Software)
  • Automotive qualification
    • AEC-Q100 Grade 1
    • 32- and 48-pin QFN with wettable flanks option

MSPM0G350x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62V to 3.6V.

The MSPM0G350x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. These MCUs also incorporate a memory protection unit, 7-channel DMA, math accelerator, and a variety of high-performance analog peripherals such as two 12-bit 4-Msps ADCs, configurable internal shared voltage reference, one 12-bit 1-Msps DAC, three high speed comparators with built-in reference DACs, two zero-drift zero-crossover op-amps with programmable gain, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general-purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar modes. These devices provide data integrity and encryption peripherals (AES, CRC, TRNG) and enhanced communication interfaces (four UART, two I2C, two SPI, and CAN 2.0/FD).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G350x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits available for purchase include a LaunchPad™ development kit. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

MSPM0G350x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm Cortex-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 125°C, and operate with supply voltages ranging from 1.62V to 3.6V.

The MSPM0G350x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. These MCUs also incorporate a memory protection unit, 7-channel DMA, math accelerator, and a variety of high-performance analog peripherals such as two 12-bit 4-Msps ADCs, configurable internal shared voltage reference, one 12-bit 1-Msps DAC, three high speed comparators with built-in reference DACs, two zero-drift zero-crossover op-amps with programmable gain, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general-purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar modes. These devices provide data integrity and encryption peripherals (AES, CRC, TRNG) and enhanced communication interfaces (four UART, two I2C, two SPI, and CAN 2.0/FD).

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G350x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits available for purchase include a LaunchPad™ development kit. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.

Download View video with transcript Video
Request more information

Functional safety documents are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
MSPM0G3507-Q1 ACTIVE Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC With 128-KB flash memory

Technical documentation

No results found. Please clear your search and try again.
View all 64
Top documentation Type Title Format options Date
* Data sheet MSPM0G350x-Q1 Automotive Mixed-Signal Microcontrollers With CAN-FD Interface datasheet (Rev. C) PDF | HTML Sep 30, 2025
* User guide MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual (Rev. F) PDF | HTML Nov 5, 2026
* Errata MSPM0G350x, MSPM0G150x Mixed-Signal Microcontrollers Errata (Rev. H) PDF | HTML Aug 14, 2026
User guide Migration Guide From STM8 to MSPM0 (Rev. B) PDF | HTML Oct 9, 2026
White paper Mitigation Techniques for EMI Sources for EMC Compliance PDF | HTML Oct 8, 2026
Subsystem design LIN to I2C Bridge PDF | HTML Sep 4, 2026
Application note Cybersecurity Enablers in MSPM0 MCUs (Rev. B) PDF | HTML Aug 27, 2026
User guide MSPM0 Bootloader User's Guide (Rev. A) PDF | HTML Jan 8, 2026
Application note EMC Improvement Guide for MSPM0 (Rev. A) PDF | HTML Dec 2, 2025
Application note MSPM0 ADC Noise Analysis and Application (Rev. A) PDF | HTML Nov 14, 2025
Subsystem design ADC to I2C (Rev. A) PDF | HTML Sep 10, 2025
Subsystem design Thermistor Temperature Sensing (Rev. A) PDF | HTML Sep 9, 2025
Subsystem design ADC to UART (Rev. A) PDF | HTML Sep 9, 2025
User guide MSPM0 MCUs Development Guide (Rev. G) PDF | HTML Aug 27, 2025
Subsystem design ADC to SPI (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Digital FIR Filter (Rev. A) PDF | HTML Aug 27, 2025
Subsystem design Digital IIR Filter (Rev. A) PDF | HTML Aug 26, 2025
Subsystem design Power Sequencer (Rev. A) PDF | HTML Aug 25, 2025
Subsystem design 5V Interface (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design Data Sensor Aggregator Subsystem Design (Rev. A) PDF | HTML Aug 20, 2025
Subsystem design CAN to UART bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design CAN to SPI Bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design CAN to I2C Bridge (Rev. A) PDF | HTML Aug 19, 2025
Subsystem design PWM Control Using Push-Buttons PDF | HTML Aug 14, 2025
Subsystem design Using MSPM0 as a Watchdog Timer PDF | HTML Aug 14, 2025
Subsystem design Emulate EEPROM with FLASH (Type A) (Rev. A) PDF | HTML Aug 13, 2025
Subsystem design Emulate EEPROM With FLASH (Type B) (Rev. A) PDF | HTML Aug 6, 2025
Subsystem design Frequency Counter: Tone Detection (Rev. A) PDF | HTML Aug 6, 2025
Functional safety information Functional Safety Manual for MSPM0G3x0x-Q1 (Rev. B) PDF | HTML Aug 5, 2025
Functional safety information MSPM0G310x-Q1 and MSPM0G350x-Q1 TÜV SÜD Functional Safety Certificate Jul 7, 2025
Subsystem design Simultaneous Sampling of ADCs PDF | HTML Jun 30, 2025
Analog design Journal Choosing a position sensor in motor control PDF | HTML Jun 27, 2025
Application note Capturing PWM 0% to 100% Duty Cycle with MSPM0 MCU PDF | HTML Jun 12, 2025
White paper MSPM0 MCU Advantages in Automotive Application PDF | HTML Mar 11, 2025
Application note LIN Basics and Implementation on MSPM0 PDF | HTML Feb 21, 2025
Application note Laser Speckle Reduction Solution in Projector based on MSPM0 MCU PDF | HTML Feb 20, 2025
User guide Migration Guide From NXP to MSPM0 PDF | HTML Feb 3, 2025
Application note Closed Loop Constant Power Drive to Simplify Heater Element Control and Extend Battery Life PDF | HTML Jan 29, 2025
Application note BQ79616 Control Based on MSPM0 Through UART to CAN PDF | HTML Dec 16, 2024
Application note MSPM0G3507 Low Power Test and Guidance PDF | HTML Oct 18, 2024
Application note Understanding the MSPM0 Debug Subsystem PDF | HTML Sep 23, 2024
Application note A2L Refrigerant Standard Overview and TI Mitigation Control Board Designs for Designers PDF | HTML Sep 16, 2024
Application note TPS929xxx LED Driver Control Using MSPM0 Through UART Over CAN PDF | HTML Sep 4, 2024
Application note SPI to CAN Bridge on MSPM0 MCUs PDF | HTML Aug 28, 2024
Application brief Bridge Design Between CAN and UART with MSPM0 MCUs PDF | HTML Jun 17, 2024
Application brief Bridge Design Between CAN and SPI with MSPM0 MCUs PDF | HTML Jun 17, 2024
Application brief Bridge Design between CAN and I2C with MSPM0 MCUs Jun 17, 2024
Application note Designing Temperature Monitoring Systems with NTC and RTD PDF | HTML May 15, 2024
Application brief Automotive Seat Comfort Module Using MSPM0 PDF | HTML May 1, 2024
Application note Realization of Password-Protected Debug Based on Software PDF | HTML Mar 6, 2024
Product overview Realizing UWB Passive Entry Passive Start (PEPS) Design with MSPM0 MCU PDF | HTML Jan 12, 2024
Technical article Why interoperability matters to an evolving EV charging market PDF | HTML Jan 5, 2024
Product overview Realizing HVAC FAN Control Design with MSPM0 MCU PDF | HTML Dec 21, 2023
Application note MSPM0 Enables Cost-Effective Field Transmitter Applications PDF | HTML Dec 15, 2023
Application note Operating Time of MSPM0 Powered by a Capacitor PDF | HTML Oct 3, 2023
Application note EEPROM Emulation Type A Solution PDF | HTML Apr 18, 2023
Application note EEPROM Emulation Type B Design PDF | HTML Apr 11, 2023
Application brief Optimizing Field Sensor and Transmitter Applications With MSPM0 MCUs PDF | HTML Mar 2, 2023
Application brief Increasing Flexibility in Your Battery Management Designs With a Low-Cost MSPM0 PDF | HTML Mar 2, 2023
Application brief Simplifying Pulse Oximeter Designs With Low-Cost Highly Integrated MSPM0 MCUs PDF | HTML Mar 2, 2023
Application note MSPM0 G-Series MCUs Power Optimization Guide PDF | HTML Feb 22, 2023
Application note Make System Design Easy With MSPM0 Precision Analog PDF | HTML Feb 22, 2023
White paper MSPM0: Idea to Product With Easy-to-Use Tools, Software, and Academy PDF | HTML Feb 22, 2023
Application note MSPM0L or MSPM0G: How to Pick the Right MSP Microcontroller for Your Application PDF | HTML Dec 13, 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LP-MSPM0G3507 — MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU

The LP-MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module (EVM) based on the MSPM0G3507. It contains everything needed to start developing on the MSPM0G3507 M0+ MCU platform, including on-board debug probe for programming, debugging and energy measurements. The board (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ALGO-3P-UISP1-TI — Algocraft μISP1 Programmer for Texas Instruments devices

μISP can either work connected to a host PC (RS-232, USB, LAN connections are built-in) or in standalone mode.

The programming cycle execution in standalone mode may occur by simply pressing the START button or through some TTL control lines.

Its compact size and versatility allows a simple (...)

From: Algocraft
Supported products & hardware
Debug probe

TMDSEMU110-U — XDS110 JTAG Debug Probe

The Texas Instruments XDS110 is a new class of debug probe (emulator) for TI embedded processors. The XDS110 replaces the XDS100 family while supporting a wider variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. Also, all XDS debug probes support Core and System Trace in all (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices. For the majority of devices it is recommended to use the newer, lower cost XDS110 (www.ti.com/tool/TMDSEMU110-U). The XDS200 supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a single pod. All XDS (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Debug probe

TSK-3P-BLUEBOX — TASKING BlueBox hardware debugger

TASKING’s Debug, Trace, and Test tools offer comprehensive solutions for efficient debugging, tracing, and testing of TI's embedded systems. The scalable TASKING BlueBox debuggers allow users to easily flash, debug, and test across TI's portfolio. Development on TI hardware is made even easier with (...)

Supported products & hardware
Hardware programming tool

ALGO-3P-WRITENOW — Algocraft WriteNow! Programmer

WriteNow! Series of In-System Programmers is a breakthrough in the programming industry. The programmers support a large number of devices (microcontrollers, memories, CPLDs and other programmable devices) from various manufacturers and have a compact size for easy ATE/fixture integration. They (...)

From: Algocraft
Supported products & hardware
Hardware programming tool

C-GANG — Fast and reliable gang programming solution for standalone and integrated flashing

The C-GANG is a low-cost gang programmer that can program up to six identical targets at once. It is compatible with a variety of TI microcontrollers including the MSPM0, MSP430 and C2000 devices.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Software development kit (SDK)

MSP-AUTO-SDK — MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market.

MSP Automotive Software SDK supporting MCAL, SDL, Examples and Applications for Automotive Market for all MSP MCUs including MSPM0 Family and MSPM33 Family.
Supported products & hardware
Software development kit (SDK)

MSPM0-SDK — MSPM0 Software Development Kit (SDK)

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
Software development kit (SDK)

MSPM0-ZEPHYR-SDK — Zephyr SDK for MSPM0 Devices

The MSPM0 SDK provides the ultimate collection of software, tools and documentation to accelerate the development of applications for the MSPM0 MCU platform under a single software package.

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

CCStudio™ IDE is an integrated development environment designed for Texas Instruments' embedded processors, available as both a desktop and cloud-based application. It is an integral part of TI's extensive CCStudio™ development ecosystem.

CCStudio IDE is built on Eclipse Theia™ framework, the (...)

Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-OPENOCD — OpenOCD Binary Releases

Pre-built binaries for the popular open-source OpenOCD debug stack.
Supported products & hardware
IDE, configuration, compiler or debugger

CCSTUDIO-VSCODE — CCStudio™ for VS Code®

CCStudio™ for VS Code brings TI's embedded development tools into Visual Studio Code®, the most widely used code editor among developers today. Rather than a new IDE to learn, it builds on VS Code's massive ecosystem of extensions and tooling. Build with CMake and Ninja, debug with GDB and OpenOCD, (...)

Supported products & hardware
IDE, configuration, compiler or debugger

MSP-ZERO-CODE-STUDIO — Graphical development environment for designing applications for MSP microcontrollers

MSP Zero Code Studio is a visual design environment that simplifies firmware development, making it possible to configure, develop, and run microcontroller applications in minutes with zero coding and no IDE required. Available as a standalone download or on the cloud.

Supported products & hardware
IDE, configuration, compiler or debugger

SYSCONFIG — Standalone desktop version of SysConfig

CCStudio™ SysConfig is part of TI's extensive CCStudio™ development ecosystem and is a configuration tool that simplifies hardware and software configuration challenges to accelerate software development.

SysConfig provides an intuitive graphical user interface for configuring pins, peripherals, (...)

Supported products & hardware
Online training

MSPM0-ACADEMY — MSPM0™ academy

MSPM0 Academy delivers easy-to-use training modules that span a wide range of topics and LaunchPads in the MSPM0 MCU portfolio.
Supported products & hardware
Getting started

CCSTUDIO-STARTHUB — Example application browser

Explore a vast library of example projects, categorized by application type, with support for multiple development environments
Supported products & hardware
Getting started

MSP-MOTOR-CONTROL — MSPM0 Firmware solutions for motor control applications

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware
Getting started

TI-DEVELOPER-ZONE — Start embedded development on your desktop or in the cloud

From evaluation to deployment the TI Developer Zone provides a comprehensive range of software, tools and training to ensure that you have everything you need for each stage of the development process.
Supported products & hardware
Operating system (OS)

GHS-3P-UVELOSITY — Green Hills Software u-velOSity Safety RTOS

The µ-velOSity™ Safety RTOS is the smallest of Green Hills Software's real-time operating systems and was designed especially for microcontrollers. It supports a wide range of TI processor families using the Arm® Cortex-M or Cortex-R cores as a main CPU or as a co-processors (...)

Supported products & hardware
Driver or library

MSP-SAFETY-LIB — API Library for select Safety Mechanisms for MSP Families

MSP Safety Library provides APIs for select safety mechanisms based on the corresponding device safety manual along with usage examples and documentation
Supported products & hardware
Driver or library

MSPM0-DIAGNOSTIC-LIB — MSPM0 diagnostic library

The MSPM0 diagnostic library software development kit (SDK) is a collection of functional safety software to assist customers to meet their functional safety diagnostic requirements.

Supported products & hardware
Driver or library

MSPM0G3X0X-Q1-FS — MSPM0G350x and MSPM0G310x functional safety information

To provide functional safety information of MSPM0G3x0x-Q1
Supported products & hardware
GUI for evaluation module (EVM)

LP-MSPM0G3507-OOBE — Out-of-box experience GUI for LP-MSPM0G3507

Out-of-box experience GUI for LP-MSPM0G3507
Supported products & hardware
GUI for evaluation module (EVM)

MSPM0-ANALOG-CONFIGURATOR — Analog Configurator for MSPM0

The MSPM0 analog configurator is a graphical configuration tool designed to simplify and accelerate the design and enablement of an analog signal chain using a MSPM0 device with no traditional coding development necessary.

The tool uses an intuitive GUI to configure a signal chain using the high (...)

Supported products & hardware
Software programming tool

MSP-GANG-SOFTWARE — MSP-GANG Software

The MSP Gang Programmer (MSP-GANG) is a MSPM0/MSP430/MSP432 device programmer that can program up to eight identical devices at the same time.
Supported products & hardware
Software programming tool

UNIFLASH — CCStudio UniFlash for most TI microcontrollers (MCUs) and mmWave sensors

UniFlash is part of TI's extensive CCStudio™ development ecosystem and is a software tool for programming on-chip flash on TI microcontrollers and wireless connectivity devices and on-board flash for TI processors. UniFlash provides both graphical and command-line interfaces and can be run on (...)

Supported products & hardware
Simulation model

MSPM0x OPA PSpice Model

SLAM357.ZIP (52 KB) - PSpice model
Supported products & hardware
Simulation model

MSPM0x OPA TINA-TI Reference Design

SLAM356.ZIP (7 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

MSPM0x OPA TINA-TI Spice Model

SLAM358.ZIP (5 KB) - TINA-TI Spice model
Supported products & hardware
Calculation tool

MSPM0-CALC — Power estimation tool for the MSPM0 platform

This tool can be used by engineers to estimate power consumption in different modes of operation for the MSPM0 device family.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGS) 32 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian
LQFP (PT) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian
LQFP (PM) 64 Ultra Librarian
VSSOP (DGS) 28 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos