SLAAEL7A June 2024 – November 2026 TAS2572
Table 4-1 summarizes the features of ABG algorithm, compared to the voltage limiter based battery protection.
| Limiter | ABG | |
|---|---|---|
| Limits voltage output to protect battery | Yes | Yes |
| Limiter based on | Peak voltage | Peak power |
| ESR Tracking | No | Yes |
| Load Tracking | No | Yes |
| Auto adaptation based on decoupling capacitor | No | Yes |