SLAAEM4 October 2025 TAS2120 , TAS2320
The features and device-level configurations of the TAS2x20 family are managed through the PurePathâ„¢ Console 3 (PPC3) software. PPC3 can be downloaded and installed directly from the Texas Instruments' website. Once installed, the TAS2x20 application can be added within the PPC3 environment to provide device-specific configuration and tuning capabilities.
PPC3 calculates the necessary register coefficients based on the system configuration options selected through the graphical user interface (GUI). This method is the recommended approach for initial device configuration, so all advanced features, such as Class-H, music efficiency, noise gate, and Y-bridge operate correctly. Once the TAS2x20 application calculates and updates the device, the values of the registers can be read back using the PPC3 tool for final system integration.