SLAAEO6A September   2024  – August 2025 MSPM0C1105 , MSPM0C1106 , MSPM0G3507 , MSPM0H3215 , MSPM0H3216

 

  1.   1
  2. 1 Description
  3. 2 Required Peripherals
  4. 3 Design Steps
  5. 4 Design Considerations
  6. 5 Software Flow Chart
  7. 6 Application Code
  8. 7 Results
  9. 8 Additional Resources
  10. 9 E2E
  11. 10Revision History
  12.   Trademarks

Results

Figure 7-1 shows the results of the scanning comparator subsystem example. Emulated comparators A, B, and C had reference voltages set to 0.5V, 1.0V, and 1.5V, respectively. The same input signal was measured on each of the three emulated comparators.


MSPM0G3507, MSPM0L1306 Results

Figure 7-1 Results

The scope reading demonstrates that one physical comparator was able to mimic three comparators running at the same time. This example code can be edited to fit different comparator numbers and configurations by changing the functions within comp_hal.c.