SLAAEU1 August 2025 MSPM0L1306 , MSPM0L1306
In Figure 2-1, two IOs are used for Y-axis direction drive and one IO is used for X-axis drive. There are two considerations to remember:
The resistive touch screen has 700ohm resistance in x-axis and 300ohm in Y-axis. Use 3.3V as the system power supply. That means users need 11mA to drive the resistance in X-axis, and need 4.7mA to drive the resistance in Y-axis. The MSPM0 L1306 current limitation is 6mA as shown in Table 5-1, and can be found in the data sheet. If users go beyond the specification, then permanent damage on MSPM0 can occur. That is why TI recommends to use two GPIOs to drive the Y-axis and one GPIO to drive the X-axis.
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|
| VDD | Supply voltage | At VDD pin | –0.3 | 4.1 | V |
| VI | Input voltage | Applied to any 5V tolerant open-drain pins | –0.3 | 5.5 | V |
| VI | Input voltage | Applied to any common tolerance pins | –0.3 | VDD + 0.3 (4.1 MAX) | V |
| IVDD | Current into VDD pin (source) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
| Current into VDD pin (source) | -40℃ ≤ Tj ≤ 85℃ | 100 | mA | ||
| IVSS | Current out of VSS pin (sink) | -40℃ ≤ Tj ≤ 130℃ | 80 | mA | |
| Current out of VSS pin (sink) | -40℃ ≤ Tj ≤ 85℃ | 100 | mA | ||
| IIO | Current of SDIO pin | Current sunk or sourced by SDIO pin | 6 | mA | |
| Current of HSIO pin | Current sunk or sourced by HSIO pin | 6 | mA | ||
| Current of ODIO pin | Current sunk by ODIO pin | 20 | mA | ||
| ID | Supported diode current | Diode current at any device pin | ±2 (1) | mA | |
MSPM0 internal IO resistance causes an offset on the resistive screen detection. For some high-resolution applications, this is not acceptable. If users want to reduce the influence, then there are two methods to further improve performance.