SLAAEU7 February 2025 TAS5805M
The internal power architecture of the TAS5825P is shown in Figure 3-1 below. GVDD and AVDD are 5V power rails that supply the audio amplifier's internal analog and drive circuitry. They are derived from PVDD after an LDO step-down. When the PVDD voltage is high (for example, PVDD = 26V), a simple calculation shows that the efficiency of this supply is low to about 19.2%.
Figure 3-1 TAS5825P Internal Power ArchitectureSo, if an external high-efficiency DC/DC converter is used to supply GVDD and AVDD, there will be a significant increase in efficiency and a reduction in the audio amplifier's power consumption. TI's TAS5825, TAS5827, TAS5828, and TAS5830 audio amplifiers all support the option of external GVDD and AVDD.