SLAS916C November   2012  – November 2014 RF430CL330H

PRODUCTION DATA.  

  1. 1Device Overview
    1. 1.1 Features
    2. 1.2 Applications
    3. 1.3 Description
    4. 1.4 Typical Application Diagram
  2. 2Revision History
  3. 3Terminal Configuration and Functions
  4. 4Specifications
    1. 4.1  Absolute Maximum Ratings
    2. 4.2  Handling Ratings
    3. 4.3  Recommended Operating Conditions
    4. 4.4  Recommended Operating Conditions, Resonant Circuit
    5. 4.5  Supply Currents
    6. 4.6  Digital Inputs
    7. 4.7  Digital Outputs
    8. 4.8  Thermal Characteristics
    9. 4.9  Serial Communication Protocol Timings
    10. 4.10 I2C Interface
    11. 4.11 SPI Interface
    12. 4.12 RF143B, Recommended Operating Conditions
    13. 4.13 RF143B, ISO14443B ASK Demodulator
    14. 4.14 RF143B, ISO14443B-Compliant Load Modulator
    15. 4.15 RF143B, Power Supply
  5. 5Detailed Description
    1. 5.1  Functional Block Diagram
    2. 5.2  Serial Communication Interface
    3. 5.3  SPI or I2C Mode Selection
    4. 5.4  Communication Protocol
    5. 5.5  I2C Protocol
      1. 5.5.1 BIP-8 Communication Mode With I2C
    6. 5.6  SPI Protocol
      1. 5.6.1 BIP-8 Communication Mode With SPI
    7. 5.7  Registers
      1. 5.7.1 General Control Register
      2. 5.7.2 Status Register
      3. 5.7.3 Interrupt Registers
      4. 5.7.4 CRC Registers
      5. 5.7.5 Communication Watchdog Register
      6. 5.7.6 Version Registers
    8. 5.8  NFC Type-4 Tag Functionality
      1. 5.8.1 ISO14443-3 Commands
      2. 5.8.2 NFC Tag Type 4 Commands
      3. 5.8.3 Data Rate Settings
    9. 5.9  NDEF Memory
      1. 5.9.1 NDEF Error Check
    10. 5.10 Typical Usage Scenario
    11. 5.11 References
  6. 6Device and Documentation Support
    1. 6.1 Device Support
      1. 6.1.1 Development Support
        1. 6.1.1.1 Getting Started and Next Steps
      2. 6.1.2 Device and Development Tool Nomenclature
    2. 6.2 Documentation Support
    3. 6.3 Community Resources
    4. 6.4 Trademarks
    5. 6.5 Electrostatic Discharge Caution
    6. 6.6 Glossary
  7. 7Mechanical Packaging and Orderable Information
    1. 7.1 Packaging Information

1 Device Overview

1.1 Features

  • NFC Tag Type 4
  • ISO14443B-Compliant 13.56-MHz RF Interface Supports up to 848 kbps
  • SPI or I2C Interface to Write and Read NDEF Messages to Internal SRAM
  • 3KB of SRAM for NDEF Messages
  • Automatic Checking of NDEF Structure
  • Interrupt Register and Output Pin to Indicate NDEF Read or Write Completion

1.2 Applications

  • Bluetooth® Pairing
  • Wi-Fi® Configuration
  • Diagnostic Interface
  • Sensor Interface

1.3 Description

The Texas Instruments Dynamic NFC Interface Transponder RF430CL330H is an NFC Tag Type 4 device that combines a wireless NFC interface and a wired SPI or I2C interface to connect the device to a host. The NDEF message in the SRAM can be written and read from the integrated SPI or I2C serial communication interface and can also be accessed and updated wirelessly through the integrated ISO14443B-compliant RF interface that supports up to 848 kbps.

This operation allows NFC connection handover for an alternative carrier like Bluetooth, Bluetooth Low Energy (BLE), and Wi-Fi as an easy and intuitive pairing process or authentication process with only a tap. As a general NFC interface, the RF430CL330H enables end equipments to communicate with the fast-growing infrastructure of NFC-enabled smart phones, tablets, and notebooks.

Table 1-1 Device Information(1)

PART NUMBER PACKAGE BODY SIZE(2)
RF430CL330HPW TSSOP (14) 5 mm x 4.4 mm
RF430CL330HRGT VQFN (16) 3 mm x 3 mm
(1) For the most current part, package, and ordering information for all available devices, see the Package Option Addendum in Section 7, or see the TI web site at www.ti.com.
(2) The sizes shown here are approximations. For the package dimensions with tolerances, see the Mechanical Data in Section 7.

1.4 Typical Application Diagram

Figure 1-1 shows a typical application diagram for the RF430CL330H device.

typical_app_slas850.gifFigure 1-1 Typical Application