SLASEH4A November   2023  – December 2024 DAC61401 , DAC81401

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements - Write, IOVDD = 1.7V to 2.7V
    7. 5.7  Timing Requirements - Write, IOVDD = 2.7V to 5.5V
    8. 5.8  Timing Requirements - Read and Daisy Chain, FSDO = 0, IOVDD = 1.7V to 2.7V
    9. 5.9  Timing Requirements - Read and Daisy Chain, FSDO = 1, IOVDD = 1.7V to 2.7V
    10. 5.10 Timing Requirements - Read and Daisy Chain, FSDO = 0, IOVDD = 2.7V to 5.5V
    11. 5.11 Timing Requirements - Read and Daisy Chain, FSDO = 1, IOVDD = 2.7V to 5.5V
    12. 5.12 Timing Diagrams
    13. 5.13 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
      2. 6.3.2 R-2R Ladder DAC
      3. 6.3.3 Programmable Gain Output Buffer
      4. 6.3.4 Sense Pins
      5. 6.3.5 DAC Register Structure
        1. 6.3.5.1 Output Update
        2. 6.3.5.2 Software Clear
          1. 6.3.5.2.1 Software Reset Mode
      6. 6.3.6 Internal Reference
      7. 6.3.7 Power-Supply Sequence
        1. 6.3.7.1 Power-On Reset (POR)
      8. 6.3.8 Thermal Alarm
    4. 6.4 Device Functional Modes
      1. 6.4.1 Power Down Mode
    5. 6.5 Programming
      1. 6.5.1 Stand-Alone Operation
      2. 6.5.2 Daisy-Chain Operation
      3. 6.5.3 Frame Error Checking
  8. 7 Register Map
    1. 7.1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Key Components
        2. 8.2.2.2 Compensation Capacitor
        3. 8.2.2.3 Gain Stage
        4. 8.2.2.4 Attenuation and Buffer Stage
        5. 8.2.2.5 External Power Supply
        6. 8.2.2.6 Protection Design
        7. 8.2.2.7 Design Accuracy
      3. 8.2.3 Application Curves
    3. 8.3 Initialization Set Up
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Receiving Notification of Documentation Updates
    2. 9.2 Support Resources
    3. 9.3 Trademarks
    4. 9.4 Electrostatic Discharge Caution
    5. 9.5 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Protection Design

If the device output pins are exposed to industrial transient testing without external protection components, the internal diode structures of the DACx1401 become forward biased and conduct current. If the conducted current is large, as is common in high-voltage industrial transient tests, the structures become permanently damaged and impact the device functionality.

The gain-stage output and attenuation-stage input includes an external electrical-overstress protection circuit for short-circuit events. Protection is achieved by the transient voltage suppressor (TVS) diodes D3 and D6, and clamp-to-rail diodes D1, D2, D4, D5.

The combined effects of both TVS and clamp-to-rail diodes limits the current flowing into the device internal diode structures to prevent permanent damage. If the Schottky diode clamps VOUT to ±1.5V from the rail, then the peak current entering the device is equal to 80mA, assuming R1 = 10Ω and the diode FB is 0.7V. Also include TVS diodes D3 and D6 at the gain-stage output and attenuation-stage input nodes to provide a discharge path for the energy sent to these nodes through diodes D3 and D6, and the internal diode structures. In the absence of these diodes, when current is diverted to these nodes, the decoupling capacitors charge, slowly increasing the voltage at these nodes, which can exceed the threshold limits of HV+ and HV–.