SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
| PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|
| RHR | Resolution in high range | VDDA / 29.4 | V | ||
| RLR | Resolution in low range | VDDA / 22.12 | V | ||
| AHR | Absolute accuracy high range | ±RHR / 2 | V | ||
| ALR | Absolute accuracy low range | ±RLR / 2 | V | ||
Table 5-61 and Table 5-62 list the reference voltages for the comparator under different conditions.