SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| E33 | tEPICLK | EPI_CLK period | 20 | ns | ||
| E34 | tRTFT | EPI_CLK rise or fall time | 1.8 | ns | ||
| E35 | tOV | Falling EPI_CLK to address/write data or control output valid (1) | 4.5 | 20 | ns | |
| E36 | tHT | Falling EPI_CLK to address/write data or control hold time (1) | 2 | ns | ||
| E37 | tSUP | Read data setup time from EPI_CLK rising | 9 | ns | ||
| E38 | tDH | Read data output hold from EPI_CLK rising | 0 | ns | ||
| E39 | tIRV | iRDY setup time | 9 | ns | ||
| E40 | tIRH | iRDY hold time | 9 | ns | ||
Figure 5-24 PSRAM Single Burst Read
Figure 5-25 PSRAM Single Burst Write