SLASF29A January 2022 – October 2024 TAA5242
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| POWER | ||||||
| AVDD(1) | Analog supply voltage to VSS (thermal pad) - AVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| Analog supply voltage to VSS (thermal pad) - AVDD 1.8V operation | 1.65 | 1.8 | 1.95 | |||
| IOVDD | IO supply voltage to VSS (thermal pad) - IOVDD 3.3V operation | 3.0 | 3.3 | 3.6 | V | |
| IO supply voltage to VSS (thermal pad) - IOVDD 1.8V operation | 1.65 | 1.8 | 1.95 | |||
| INPUTS | ||||||
| INxx | Analog input pins voltage to VSS (thermal pad) | 0 | AVDD | V | ||
| IO | Digital input pins (MD1 to MD6) voltage to VSS (thermal pad) | 0 | IOVDD | V | ||
| MD0 | MD0 pin w.r.t VSS (thermal pad) | 0 | AVDD | V | ||
| TEMPERATURE | ||||||
| TA | Operating ambient temperature | –40 | 125 | °C | ||
| OTHERS | ||||||
| CCLK | MD3 controller mode clock frequency (CCLK) - IOVDD 3.3V operation | 36.864(2) | MHz | |||
| MD3 controller mode clock frequency (CCLK) - IOVDD 1.8V operation | 24.576(2) | |||||
| CL | Digital output load capacitance | 20 | 50 | pF | ||