SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
The standard LJ protocol is defined for only two channels: left and right. In LJ mode, the MSB of the left slot 0 is received in the same BCLK cycle after the rising edge of FSYNC. Each subsequent data bit is received on the rising edge of BCLK. The MSB of the right slot 0 is received in the same BCLK cycle after the falling edge of FSYNC. Figure 6-7 illustrates the protocol timing for LJ operation in target mode of coperation.
For proper operation of the audio bus in LJ mode, the number of bit clocks per frame must be greater than or equal to the number of active input channels (including left and right slots) times the configured word length of the input channel data.