This section describes the necessary
steps to configure the TAD5242 for this specific application.
- Audio serial interface (ASI) Mode is configured based on the
MD0 pin setting which needs to be provided along with the power-supplies.
Configure MD0 to be either pulled up to AVDD or down to VSS with appropriate
resistor value. MD0 is configured to be grounded for this use case.
- Apply power to the device:
- Power up the IOVDD and AVDD power supplies.
- Ensure that MD0 pin
setting is stable as soon as power supplies are up and wait for at least
2ms to allow the device to initialize the internal registers for this
mode of operation.
- The device now is in sleep mode (low-power mode
<1mA).
- Configure the Mode pins MD1 to MD6 as per the system
requirements:
- Pull up to IOVDD or pull down to VSS on MD1 to MD6
pins as per the required configuration. All the pins are grounded for
this use case.
- Apply the ASI Clocks (BCLK and FSYNC) to wake up the
device.
- To put the device back in sleep mode, stop the clocks:
- Wait at least 100ms to allow the device to complete the
shutdown sequence.
- Change the device mode configurations by changing MD1
to MD6 as per requirement.
- To change the ASI mode, re-configure MD0 pin and power-cycle
the device.
- Repeat steps 1-6 as required for mode transitions.