SLASF31A December 2023 – October 2024 TAD5242
PRODUCTION DATA
Table 7-1 lists the typical design parameters for this application.
| PARAMETER | VALUE |
|---|---|
| AVDD | 1.8V or 3.3V |
| IOVDD | 1.8V or 3.3V |
| AVDD supply current consumption | 17mA, with AVDD = 3.3V |
| IOVDD supply current consumption | 0.06mA, with IOVDD = 3.3V |
| Load on OUT1M, OUT1P, OUT2M, OUT2P | >600 ohms |