SLASF37A January 2024 – January 2025 TAA5412-Q1
PRODUCTION DATA
For low power applications, the TAA5412-Q1 offers options to configure the device in a power tune mode with typical power consumption 18.5mW for 2-Channel recording with a differential input dynamic range of 104dB. This mode can be configured by setting the PWR_TUNE_CFG0 (P0_R78) register to 0xD4 and PLL_DIS = 1'b1. For power savings, the ADC modulator clock is set to run at 1.536MHz (the output data sample rate is multiples or submultiples of 48kHz) or 1.4112MHz (the output data sample rate is multiples or submultiples of 44.1 kHz) by using ADC_CLK_BY2_MODE (B0_P78_D[7]) register bit. For more details refer the TAA5412-Q1 Power Consumption Matrix Across Various Usage Scenarios application report for the supported settings of device operation in this mode.