SLASF39A December 2023 – March 2025 TAD5112-Q1
PRODUCTION DATA
The device contains configuration registers and programmable coefficients that can be set to the desired values for a specific system and application use. All these registers can be accessed using either I2C or SPI communication to the device. For more information, see the Section 6.5 and Section 7.