SLASF39A December 2023 – March 2025 TAD5112-Q1
PRODUCTION DATA
The device record channel includes a high dynamic range and a built-in digital decimation filter for processing the oversampled PDM stream from the digital microphone. The decimation filter can be chosen from four different types, depending on the required frequency response, group delay, power consumption, and phase linearity requirements for the target application. The selection of the decimation filter option can be done by configuring the ADC_DSP_DECI_FILT (P0_R114_D[7:6]) register bits. Low power filter can be configured by setting ADC_LOW_PWR_FILT (P0_R78_D[2]) bit. The table below shows the configuration register setting for the decimation filter mode selection for the record channel. This makes them an excellent choice for a wide variety of audio applications.
| P0_R78_D[2] : ADC_LOW_PWR_FILT | P0_R114_D[7:6] : ADC_DSP_DECI_FILT[1:0] | DECIMATION FILTER MODE SELECTION |
|---|---|---|
| 0 | 00 (default) | Linear phase filters are used for the decimation |
| 0 | 01 | Low latency filters are used for the decimation |
| 0 | 10 | Ultra-low latency filters are used for the decimation |
| 0 | 11 | Reserved (do not use this setting) |
| 1 | x | Low power filters are used for the decimation |