SLASF88C October 2023 – September 2025 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fSYSOSC | Factory trimmed SYSOSC frequency | SYSOSCCFG.FREQ=00 (BASE) | 32 | MHz | ||
| SYSOSCCFG.FREQ=01 | 4 | |||||
| User trimmed SYSOSC frequency | SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=10 | 24 | ||||
| SYSOSCCFG.FREQ=10, SYSOSCTRIMUSER.FREQ=01 | 16 | |||||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled and an ideal ROSC resistor is assumed (1) (2) | SETUSEFCL=1, Ta = 25 ℃ | -0.60 | 0.68 | % | |
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 85 ℃ | -0.80 | 0.93 | ||||
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 105 ℃ | -0.80 | 1.1 | ||||
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 125 ℃ | -0.80 | 1.3 | ||||
| fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is enabled with ROSC resistor put at ROSC pin, for factory trimmed frequencies (1) (5) (6) | SETUSEFCL=1, Ta = 25 ℃, ±0.1% ±25ppm ROSC | -0.7 | 0.78 | % | |
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 85 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.2 | ||||
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 105 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.4 | ||||
| SETUSEFCL=1, -40 ℃ ≤ Ta ≤ 125 ℃, ±0.1% ±25ppm ROSC | -1.1 | 1.7 | ||||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used 32MHz (4) (5) (6) | SETUSEFCL=1, Ta = 25 ℃ | 0 | 1.0 | ||
| SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.1 | 1.6 | % | |||
| fSYSOSC | SYSOSC frequency accuracy when frequency correction loop (FCL) is enabled when the internal ROSC resistor is used 4MHz (4) (5) (6) | SETUSEFCL=1, Ta = 25 ℃ | -1.2 | 1.7 | ||
| SETUSEFCL=1 -40 ℃ ≤ Ta ≤ 125 ℃ | -2.3 | 1.8 | % | |||
| fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, 32MHz (5) (6) | SETUSEFCL=0, SYSOSCCFG.FREQ=00, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.6 | 1.8 | % | |
| fSYSOSC | SYSOSC accuracy when frequency correction loop (FCL) is disabled, for factory trimmed frequencies, 4MHz (5) (6) | SETUSEFCL=0, SYSOSCCFG.FREQ=01, -40 ℃ ≤ Ta ≤ 125 ℃ | -2.8 | 2.1 | ||
| fSYSOSC | External resistor put between ROSC pin and VSS (1) | SETUSEFCL=1 | 100 | kΩ | ||
| fSYSOSC | Settling time to target accuracy (3) | VDD>=1.8V, SETUSEFCL=1, ±0.1% 25ppm ROSC (1) | 30 | us | ||