SLASF88C October 2023 – September 2025 MSPM0G3505-Q1 , MSPM0G3506-Q1 , MSPM0G3507-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| fmax | Port output frequency(1) | SDIO | VDD ≥ 1.71V, CL= 20pF | 16 | MHz | ||
| VDD ≥ 2.7V, CL= 20pF | 32 | ||||||
| HSIO | VDD ≥ 1.71V, DRV = 0, CL= 20pF | 16 | |||||
| VDD ≥ 1.71V, DRV = 1, CL= 20pF | 24 | ||||||
| VDD ≥ 2.7V, DRV = 0, CL= 20pF | 32 | ||||||
| VDD ≥ 2.7V, DRV = 1, CL= 20pF | 40 | ||||||
| HDIO | VDD ≥ 2.7V, DRV = 1(2), CL= 20pF | 20 | |||||
| VDD ≥ 2.7V, DRV = 0, CL= 20pF | 20 | ||||||
| VDD ≥ 1.71V, DRV = 1(2), CL= 20pF | 16 | ||||||
| VDD ≥ 1.71V, DRV = 0, CL= 20pF | 16 | ||||||
| ODIO | VDD ≥ 1.71V, FM+, CL= 20pF - 100pF | 1 | |||||
| tr,tf | Output rise/fall time | SDIO | VDD ≥ 2.7V, CL= 20pF | 3.5 | ns | ||
| VDD ≥ 1.71V, CL= 20pF | 6.6 | ||||||
| HSIO | VDD ≥ 2.7V, DRV = 1, CL= 20pF | 1.8 | |||||
| VDD ≥ 2.7V, DRV = 0, CL= 20pF | 5.9 | ||||||
| VDD ≥ 1.71V, DRV = 1, CL= 20pF | 3.7 | ||||||
| VDD ≥ 1.71V, DRV = 0, CL= 20pF | 12.6 | ||||||
| HDIO | VDD ≥ 2.7V, DRV = 1, CL= 20pF | 1.7 | |||||
| VDD ≥ 2.7V, DRV = 0, CL= 20pF | 3.8 | ||||||
| VDD ≥ 1.71V, DRV = 1, CL= 20pF | 3.1 | ||||||
| VDD ≥ 1.71V, DRV = 0, CL= 20pF | 8.2 | ||||||
| tf | Output fall time | ODIO | VDD ≥ 1.71V, FM+, CL= 20pF-100pF | 20*VDD/5.5 | 120 | ns | |