SLASF93B October 2023 – September 2026 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SPI | ||||||
| fSPI | SPI clock frequency | Clock max speed = 24MHz 1.62 < VDD < 3.6V Controller and Peripheral mode |
12 (4) | MHz | ||
| DCSCK | SCK Duty Cycle | 40 | 50 | 60 | % | |
| Controller | ||||||
| tSCLK_H/L | SCLK High or Low time | (tSPI/2) - 1 | tSPI / 2 | (tSPI/2) + 1 | ns | |
| tCS.LEAD | CS lead-time, CS active to clock | SPH=0 | 1 SPI Clock | ns | ||
| tCS.LEAD | CS lead-time, CS active to clock | SPH=1 | 1/2 SPI Clock | |||
| tCS.LAG | CS lag time, Last clock to CS inactive | SPH=0 | 1/2 SPI Clock | ns | ||
| tCS.LAG | CS lag time, Last clock to CS inactive | SPH=1 | 1 SPI Clock | |||
| tCS.ACC | CS access time, CS active to PICO data out | 1/2 SPI Clock | ns | |||
| tCS.DIS | CS disable time, CS inactive to PICO high impedance | 1 SPI Clock | ns | |||
| tSU.CI | POCI input data setup time (1) | 2.7 < VDD < 3.6V, delayed sampling enabled | 1 | ns | ||
| 1.62 < VDD < 2.7V, delayed sampling enabled | 1 | |||||
| tSU.CI | POCI input data setup time (1) | 2.7 < VDD < 3.6V, no delayed sampling | 28 | ns | ||
| 1.62 < VDD < 2.7V, no delayed sampling | 35 | |||||
| tHD.CI | POCI input data hold time | delayed sampling enabled | 37 | ns | ||
| tHD.CI | POCI input data hold time | no delayed sampling | 0 | |||
| tVALID.CO | PICO output data valid time (2) | 10 | ns | |||
| tHD.CO | PICO output data hold time (3) | 1 | ns | |||
| Peripheral | ||||||
| tCS.LEAD | CS lead-time, CS active to clock | 14 | ns | |||
| tCS.LAG | CS lag time, Last clock to CS inactive | 0 | ns | |||
| tCS.ACC | CS access time, CS active to POCI data out | 31 | ns | |||
| tCS.DIS | CS disable time, CS inactive to POCI high inpedance | 31 | ns | |||
| tSU.PI | PICO input data setup time | 9 | ns | |||
| tHD.PI | PICO input data hold time | 1 | ns | |||
| tVALID.PO | POCI output data valid time(2) | 2.7 < VDD < 3.6V | 34 | ns | ||
| tVALID.PO | POCI output data valid time(2) | 1.62 < VDD < 2.7V | 41 | ns | ||
| tHD.PO | POCI output data hold time(3) | 5 | ns | |||