SLASF93B October 2023 – September 2026 MSPM0C1103-Q1 , MSPM0C1104-Q1
PRODUCTION DATA
Table 8-4 summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map section in the MSPM0 C-Series 24MHz Microcontrollers Technical Reference Manual.
| Memory Region | Subregion | MSPM0C1103, MSPS003F3 | MSPM0C1104, MSPS003F4 |
|---|---|---|---|
| Code (Flash) | Flash |
8KB 0x0000.0000 to 0x0000.1FFF |
16KB 0x0000.0000 to 0x0000.3FFF |
| SRAM (SRAM) | SRAM |
1KB 0x2000.0000 to 0x2000.03FF |
1KB 0x2000.0000 to 0x2000.03FF |
| Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
| Flash | 0x0040.0000 to 0x0040.1FFF | 0x0040.0000 to 0x0040.3FFF | |
| NONMAIN (1) |
512 bytes 0x41C0.0000 to 0x41C0.0200 |
512 bytes 0x41C0.0000 to 0x41C0.0200 |
|
| FACTORY | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | |
| Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
| System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | |