SLASFL9A November   2025  – December 2025 MSPM0G5115 , MSPM0G5116 , MSPM0G5117

PRODMIX  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Functional Block Diagram
  6. 5 Device Comparison
    1. 5.1 Device Comparison Chart
  7. 6 Pin Configuration and Functions
    1. 6.1 Pin Diagrams
    2. 6.2 Pin Attributes
      1.      11
    3. 6.3 Signal Descriptions
      1.      13
      2.      14
      3.      15
      4.      16
      5.      17
      6.      18
      7.      19
      8.      20
      9.      21
      10.      22
      11.      23
      12.      24
      13.      25
      14.      26
      15.      27
    4. 6.4 Connections for Unused Pins
  8. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Supply Current Characteristics
      1. 7.5.1 RUN/SLEEP Modes
      2. 7.5.2 STOP/STANDBY Modes
      3. 7.5.3 SHUTDOWN Mode
    6. 7.6  Power Supply Sequencing
      1. 7.6.1 Power Supply Ramp
      2. 7.6.2 POR and BOR
    7. 7.7  Flash Memory Characteristics
    8. 7.8  Timing Characteristics
    9. 7.9  Clock Specifications
      1. 7.9.1 System Oscillator (SYSOSC)
      2. 7.9.2 Low Frequency Oscillator (LFOSC)
      3. 7.9.3 System Phase Lock Loop (SYSPLL)
      4. 7.9.4 USB Frequency Lock Loop (USBFLL)
      5. 7.9.5 Low Frequency Crystal/Clock
      6. 7.9.6 High Frequency Crystal/Clock
    10. 7.10 Digital IO
      1. 7.10.1  Electrical Characteristics
      2. 7.10.2 Switching Characteristics
    11. 7.11 Analog Mux VBOOST
    12. 7.12 ADC
      1. 7.12.1 Electrical Characteristics
      2. 7.12.2 Switching Characteristics
      3. 7.12.3 Linearity Parameters
      4. 7.12.4 Typical Connection Diagram
    13. 7.13 Temperature Sensor
    14. 7.14 VREF1
      1. 7.14.1 Voltage Characteristics (VREF1)
      2. 7.14.2 Electrical Characteristics (VREF1)
    15. 7.15 VREF2
      1. 7.15.1 Voltage Characteristics (VREF2)
      2. 7.15.2 Electrical Characteristics (VREF2)
    16. 7.16 Comparator (COMP)
      1. 7.16.1 Comparator Electrical Characteristics
    17. 7.17 I2C
      1. 7.17.1 I2C Characteristics
      2. 7.17.2 I2C Filter
      3. 7.17.3 I2C Timing Diagram
    18. 7.18 SPI
      1. 7.18.1 SPI
      2. 7.18.2 SPI Timing Diagram
    19. 7.19 UART
    20. 7.20 USB Specifications
      1. 7.20.1 USB Characteristics (USB mode)
    21. 7.21 Serial Audio
    22. 7.22 TIMx
    23. 7.23 Emulation and Debug
      1. 7.23.1 SWD Timing
  9. 8 Detailed Description
    1. 8.1  Functional Block Diagram
    2. 8.2  CPU
    3. 8.3  Operating Modes
      1. 8.3.1 Functionality by Operating Mode (MSPM0G511x)
    4. 8.4  Power Management Unit (PMU)
    5. 8.5  Clock Module (CKM)
    6. 8.6  DMA
    7. 8.7  Events
    8. 8.8  Memory
      1. 8.8.1 Memory Organization
      2. 8.8.2 Peripheral File Map
      3. 8.8.3 Peripheral Interrupt Vector
    9. 8.9  Flash Memory
    10. 8.10 SRAM
    11. 8.11 GPIO
    12. 8.12 IOMUX
    13. 8.13 ADC
    14. 8.14 Temperature Sensor
    15. 8.15 VREF
    16. 8.16 COMP
    17. 8.17 Security
    18. 8.18 AESADV
    19. 8.19 Keystore
    20. 8.20 CRC-P
    21. 8.21 Serial Communication Interfaces
      1. 8.21.1 UNICOMM (UART/I2C/SPI)
        1. 8.21.1.1 UART (UNICOMM)
        2. 8.21.1.2 I2C (UNICOMM)
        3. 8.21.1.3 SPI (UNICOMM)
      2. 8.21.2 Universal Serial Bus (USB)
      3. 8.21.3 Digital Audio Interface - I2S/TDM
    22. 8.22 Low-Frequency Sub System (LFSS)
    23. 8.23 RTC_B
    24. 8.24 IWDT_B
    25. 8.25 WWDT
    26. 8.26 Timers (TIMx)
    27. 8.27 Device Analog Connections
    28. 8.28 Input/Output Diagrams
    29. 8.29 Serial Wire Debug Interface
    30. 8.30 Boot Strap Loader (BSL)
    31. 8.31 Device Factory Constants
    32. 8.32 Identification
  10. 9 Applications, Implementation, and Layout
    1. 9.1 Typical Application
      1. 9.1.1 Schematic
  11. 10Device and Documentation Support
    1. 10.1 Getting Started and Next Steps
    2. 10.2 Device Nomenclature
    3. 10.3 Tools and Software
    4. 10.4 Documentation Support
    5. 10.5 Support Resources
    6. 10.6 Trademarks
    7. 10.7 Electrostatic Discharge Caution
    8. 10.8 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information

Description

MSPM0G511x microcontrollers (MCUs) are part of the MSP highly integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm®Cortex®-M0+ 32-bit core platform, operating at up to 80MHz frequency. These MCUs offer a blend of cost optimization and design flexibility for applications requiring up to 128KB of flash memory in small packages or high pin count packages (up to 64 pins). These devices include USB2.0-FS interface,digital audio interface, cybersecurity enablers, high performance integrated analog, and provide excellent low power performance across the operating temperature range.

Up to 128KB of embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with ECC and parity protection is provided. The flash memory is organized into two main banks to support field firmware updates, with address swap support provided between the two main banks.

A USB 2.0 full-speed interface (with integrated PHY, clock source, and termination resistors) is provided to support compliant host-mode and crystal-less device-mode functionality. Four configurable serial interface modules (UNICOMM) are provided, supporting up to three UART, two I2C, or two SPI. A digital audio interface is provided for a variety of audio applications and support multiple protocols such as I2S and TDM.

Flexible cybersecurity enablers can be used to support secure boot, secure in-field firmware updates, IP protection (execute-only memory), key storage, and more. Hardware acceleration is provided for a variety of AES symmetric cipher modes. The cybersecurity architecture is pending Arm® PSA Level 1 certification.

A set of high performance analog modules is provided, such as one sampling 12-bit 1.6Msps ADCs supporting up to 26 external channels, two on-chip voltage references (1.4V or 2.5V), and one high speed comparator with built-in 8-bit reference DAC.

The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration allowing for customers find the MCU that meets their project's needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.

MSPM0G511x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSPM0 Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.

For complete module descriptions, see the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.

CAUTION:

System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430™ System-Level ESD Considerations for more information. The principles in this application note are applicable to MSPM0 MCUs.

Device Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
MSPM0G5115SPMR

PM (LQFP, 64)

12mm x 12mm
MSPM0G5116SPMR
MSPM0G5117SPMR
MSPM0G5115SPTR PT (LQFP, 48) 9mm x 9mm
MSPM0G5116SPTR
MSPM0G5117SPTR
MSPM0G5115SRGZR

RGZ (VQFN, 48)

7mm x 7mm
MSPM0G5116SRGZR
MSPM0G5117SRGZR
MSPM0G5115SRHBR RHB (VQFN, 32) 5mm x 5mm
MSPM0G5116SRHBR
MSPM0G5117SRHBR
MSPM0G5115S28YCJR YCJ (DSBGA, 28) 2.556mm x 1.637mm
MSPM0G5116S28YCJR
MSPM0G5117S28YCJR
MSPM0G5115SRUYR RUY (WQFN, 28) 4mm x 4mm
MSPM0G5116SRUYR
MSPM0G5117SRUYR
MSPM0G5115SRGER RGE (VQFN, 24) 4mm x 4mm
MSPM0G5116SRGER
MSPM0G5117SRGER
MSPM0G5115SDGS20R DGS (VSSOP, 20) 5.1mm x 4.9mm
MSPM0G5116SDGS20R
MSPM0G5117SDGS20R
For more information, see Section 12.
The package size (length x width) is a nominal value and includes pins, where applicable