SLASFL9A November 2025 – December 2025 MSPM0G5115 , MSPM0G5116 , MSPM0G5117
PRODMIX
A serial wire debug (SWD) two-wire interface is provided via an ARM compatible serial wire debug port (SW-DP) to enable access to multiple debug functions within the device. For a complete description of the debug functionality offered on MSPM0 devices, see the DEBUG chapter of the MSPM0 G-Series 80-MHz Microcontrollers Technical Reference Manual.
| DEVICE SIGNAL | DIRECTION | SWD FUNCTION |
|---|---|---|
| SWCLK | Input | Serial wire clock from debug probe |
| SWDIO | Input/Output | Bi-directional (shared) serial wire data |