SLASFM5 November   2024 TMUXHS4512

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 High-Speed Performance Parameters
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application - DisplayPort
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
    5. 8.5 Systems Examples
      1. 8.5.1 DisplayPort 1:2 Mulitplexing
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCCABSMAX Supply voltage range –0.5 2.5 V
VI/O-ABSMAX Analog voltage range(2)(3)(4) All high-speed data I/O pins –0.5 4.0 V
VI/O-ABSMAX Analog voltage range(2)(3)(4) All sideband(5) pins –0.5 6.0 V
VIN-ABSMAX Digital input voltage range(2)(3) All control pins(6) –0.5 5.0 V
VP-N_ABSMAX Absolute value of positive pin minus negative pin All high-speed data I/O pins 0.8 V
Tjmax Maximum junction temperature TMUXHS4512 0 105 °C
Tjmax Maximum junction temperature TMUXHS4512I –40 125 °C
Tstg Storage temperature range –65 150 °C
Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
All voltages are with respect to ground, unless otherwise specified.
The input and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.
VI and VO are used to denote specific conditions for VI/O.
Sideband pins:  DDC_AUX+A, DDC_AUX-A, HPD_A, DDC_AUX+B, DDC_AUX-B, HPD_B, DDC_AUX+, DDC_AUX-, HPD
Control pins:  D_AB_SEL, SIDEBAND_SEL, EN