TMUXHS4512

ACTIVE

Product details

Type Passive mux Protocols DisplayPort, HDMI, MIPI CSI/DSI, USB 4.0 Gen 2x2 Rating Catalog Speed (max) (Gbpp) 20 Number of channels 6 Operating temperature range (°C) -40 to 125
Type Passive mux Protocols DisplayPort, HDMI, MIPI CSI/DSI, USB 4.0 Gen 2x2 Rating Catalog Speed (max) (Gbpp) 20 Number of channels 6 Operating temperature range (°C) -40 to 125
WQFN (RET) 40 18 mm² (6 mm × 3 mm)
  • Supports USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
  • Data rate support up to 20Gbps
  • High-speed path supports common-mode voltage range of 0V to 1.0V
  • Low RON of 8.8Ω typical for high-speed data pins
  • –3dB differential BW of 13.0GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz:
    • Insertion loss: –2.5dB
    • Return loss: –13dB
    • Cross talk: –30dB
  • All sideband signals can pass-through up to 1.8V levels and are 5.5V tolerant
  • Support 1.2V, 1.8V and 3.3V control logic
  • Single supply voltage of 1.8V
  • Low active (500µA) and standby power (2µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • Temperature range: –40°C to 125°C
  • Package: 40-pin, 3mm × 6mm, 0.4mm pitch WQFN
  • Supports USB4 up to 20Gbps, DisplayPort 1.4/2.1 up to UHBR20
  • Data rate support up to 20Gbps
  • High-speed path supports common-mode voltage range of 0V to 1.0V
  • Low RON of 8.8Ω typical for high-speed data pins
  • –3dB differential BW of 13.0GHz for high-speed data pins
  • Excellent dynamic characteristics at 10GHz:
    • Insertion loss: –2.5dB
    • Return loss: –13dB
    • Cross talk: –30dB
  • All sideband signals can pass-through up to 1.8V levels and are 5.5V tolerant
  • Support 1.2V, 1.8V and 3.3V control logic
  • Single supply voltage of 1.8V
  • Low active (500µA) and standby power (2µA)
  • IOFF protection that prevents current leakage when supply rail collapsed (VCC = 0V)
  • Temperature range: –40°C to 125°C
  • Package: 40-pin, 3mm × 6mm, 0.4mm pitch WQFN

The TMUXHS4512 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including USB4, Thunderbolt3/4, and DisplayPort 1.4 / 2.1. The TMUXHS4512 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4512 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 1.0V in the Dxx datapaths.

The TMUXHS4512 consumes very low active power of 500µA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 2µA.

The TMUXHS4512 is a high-speed bidirectional passive switch in mux or demux configurations. The device is protocol agnostic supporting many applications including USB4, Thunderbolt3/4, and DisplayPort 1.4 / 2.1. The TMUXHS4512 is a generic analog differential passive mux or demux that works for many high-speed differential interfaces with data rates up to 20Gbps. The TMUXHS4512 high-speed channels support differential signaling and single-ended signaling as long as the single-ended signals do not violate VP-N_ABSMAX parameter. The sideband channels are 5V tolerant and support single-ended and differential signaling such as I2C, UART, DisplayPort AUX, and USB2, just to name few. The dynamic characteristics of the high-speed channel allows high-speed switching with minimal attenuation to the signal eye diagram and with very little added jitter. The silicon design of the device is optimized for excellent frequency response at higher frequency spectrum of the signals. The device supports differential signaling with common-mode voltage range (CMV) of 0V to 1.0V in the Dxx datapaths.

The TMUXHS4512 consumes very low active power of 500µA. The device also offers a power-down mode in which all channels become Hi-Z and the device operates with minimal power of just 2µA.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TMUXHS4512 1.8V 6-Channel 20 Gbps Differential 2:1 Mux / 1:2 Demux datasheet PDF | HTML Nov 19, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMUXHS4612-EVM — TMUXHS4612 evaluation module

The TMUXHS4612 evaluation module (EVM) features the HDMI 2.1 and DP 2.1 capable TMUXHS4612. This high-speed video mux is capable of 20Gbps per lane and supports a common mode range from GND to VCC. This EVM implements this high-speed MUX with SMP connectors for excellent signal integrity and (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RET) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos