SLASFM5 November 2024 TMUXHS4512
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP(1) | MAX | UNIT | |
|---|---|---|---|---|---|---|
| BWSB | Sideband pins differential bandwidth (–3dB from DC) | 2.0 | GHz | |||
| BWHS | High-speed pins differential bandwidth (–3dB from DC) | 13 | GHz | |||
| ILDAB | Differential insertion loss | At 100MHz; VCM = 0V; | –0.7 | dB | ||
| At 1.7GHz; VCM = 0V; | –1.0 | dB | ||||
| At 2.7GHz; VCM = 0V; | –1.1 | dB | ||||
| At 4.0GHz; VCM = 0V; | –1.2 | dB | ||||
| At 6.0GHz; VCM = 0V; | –1.6 | dB | ||||
| At 10.0GHz; VCM = 0V; | –2.5 | dB | ||||
| RLDAB | Differential return loss | At 100MHz; VCM = 0V; | –23 | dB | ||
| At 1.7GHz; VCM = 0V; | –22 | dB | ||||
| At 2.7GHz; VCM = 0V; | –20 | dB | ||||
| At 4.0GHz; VCM = 0V; | –19 | dB | ||||
| At 6.0GHz; VCM = 0V; | –18 | dB | ||||
| At 10.0GHz; VCM = 0V; | –13 | dB | ||||
| Xtalk | Differential crosstalk | At 100MHz; VCM = 0V; | –66 | dB | ||
| At 1.7GHz; VCM = 0V; | –40 | dB | ||||
| At 2.7GHz; VCM = 0V; | –37 | dB | ||||
| At 4.0GHz; VCM = 0V; | –44 | dB | ||||
| At 6.0GHz; VCM = 0V; | –45 | dB | ||||
| At 10.0GHz; VCM = 0V; | –30 | dB | ||||
| OISO | Differential off isolation | At 100MHz; VCM = 0V; | –65 | dB | ||
| At 1.7GHz; VCM = 0V; | –37 | dB | ||||
| At 2.7GHz; VCM = 0V; | –33 | dB | ||||
| At 4.0GHz; VCM = 0V; | –30 | dB | ||||
| At 6.0GHz; VCM = 0V; | –27 | dB | ||||
| At 10.0GHz; VCM = 0V; | –23 | dB | ||||