SLASFN4 December 2025 DAC60516W
PRODUCTION DATA
The DAC60516W provides a power-on reset (POR) function. After start-up, when the AVDD and VIO supplies have been established, a POR is issued to so that the device initializes correctly. The DAC60516W requires up to 10ms to initialize the serial interface after a POR.
During operation, the following three conditions can trigger a reset: