SLASFN4 December   2025 DAC60516W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements - I2C Standard Mode
    7. 5.7  Timing Requirements - I2C Fast Mode
    8. 5.8  Timing Requirements - I2C Fast Mode Plus
    9. 5.9  Timing Requirements - SPI
    10. 5.10 Switching Characteristics
    11. 5.11 Timing Diagrams
    12. 5.12 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Digital-to-Analog Converter (DAC) Architecture
        1. 6.3.1.1 DAC Register Structure
          1. 6.3.1.1.1 DAC Synchronous Operation
          2. 6.3.1.1.2 DAC Buffer Amplifier
          3. 6.3.1.1.3 DAC Transfer Function
      2. 6.3.2 Internal Reference
      3. 6.3.3 Power-On Reset (POR)
    4. 6.4 Device Functional Modes
      1. 6.4.1 Clear Mode
    5. 6.5 Programming
      1. 6.5.1 I2C Serial Interface
        1. 6.5.1.1 I2C Bus Overview
        2. 6.5.1.2 I2C Bus Definitions
        3. 6.5.1.3 I2C Target Address Selection
        4. 6.5.1.4 I2C Read and Write Operations
        5. 6.5.1.5 I2C General-Call Reset
      2. 6.5.2 Serial Peripheral Interface (SPI)
        1. 6.5.2.1 SPI Bus Overview
  8. 7 Register Map
    1. 7.1 Registers
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Bipolar Voltage Output
    2. 8.2 Typical Application
      1. 8.2.1 Programmable High-Current Voltage Output Circuit
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curve
    3. 8.3 Initialization Setup
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Examples
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Description

The DAC60516W is a low-power, 16-channel, buffered voltage-output digital-to-analog converter (DAC). The DAC60516W includes a 2.5V internal reference, eliminating the need for an external precision reference in most applications. A user selectable gain configuration can be used to provide full-scale output voltages of 2.5V or 5V. The DAC60516W requires external AVDD and VIO supplies to operate, and these supplies can be shorted together.

Communication to the DAC60516W is performed through an SPI- and I2C-supported serial interface, operating at clock rates of up to 50MHz (during SPI writes to the device). The VIO pin enables serial interface operation from 1.7V to 5.5V. The DAC60516W flexible interface enables operation with a wide range of industry-standard microprocessors and microcontrollers.

The DAC60516W is characterized for operation over the temperature range of –40°C to +125°C and available in a small WCSP package, with 12-bit resolution.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
DAC60516WYBH (WCSP), 34 pin2.59mm × 2.59mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.

 

DAC60516W  Functional Block Diagram Functional Block Diagram