SLASFO2B November 2024 – October 2025 MSPM0G3529-Q1
PRODUCTION DATA
| SIGNAL NAME | PIN TYPE | DESCRIPTION | RHB PIN | ZAW PIN | YCJ PIN | RGZ PIN | PT PIN | PM PIN | PN PIN | PZ PIN |
|---|---|---|---|---|---|---|---|---|---|---|
| A0_0 | A | ADC0 analog input channel 0 | 31 | B2 | G2 | 47 | 47 | 31 | 79 | 99 |
| A0_1 | A | ADC0 analog input channel 1 | 30 | C2 | G3 | 46 | 46 | 30 | 78 | 98 |
| A0_2 | A | ADC0 analog input channel 2 | 29 | D1 | F3 | 45 | 45 | 26 | 74 | 94 |
| A0_3 | A | ADC0 analog input channel 3 | 28 | E2 | F4 | 44 | 44 | 25 | 73 | 93 |
| A0_4 | A | ADC0 analog input channel 4 | C1 | 27 | 75 | 95 | ||||
| A0_5 | A | ADC0 analog input channel 5 | F2 | 42 | 42 | 23 | 71 | 86 | ||
| A0_6 | A | ADC0 analog input channel 6 | F3 | E3 | 41 | 41 | 19 | 67 | 82 | |
| A0_7 | A | ADC0 analog input channel 7 | 26 | H2 | F5 | 40 | 40 | 18 | 62 | 77 |
| A0_8 | A | ADC0 analog input channel 8 | 16 | J10 | A5 | 27 | 27 | 5 | 41 | 51 |
| A0_9 | A | ADC0 analog input channel 9 | 17 | K10 | A6 | 28 | 28 | 6 | 42 | 52 |
| A0_12 | A | ADC0 analog input channel 12 | 18 | K8 | B5 | 29 | 29 | 7 | 43 | 53 |
| A0_13 | A | ADC0 analog input channel 13 | 23 | J4 | E6 | 34 | 34 | 12 | 56 | 71 |
| A0_14 | A | ADC0 analog input channel 14 | 24 | J3 | F6 | 35 | 35 | 13 | 57 | 72 |
| A1_0 | A | ADC1 analog input channel 0 | 19 | K7 | B6 | 30 | 30 | 8 | 44 | 54 |
| A1_1 | A | ADC1 analog input channel 1 | 20 | H7 | C5 | 31 | 31 | 9 | 45 | 55 |
| A1_2 | A | ADC1 analog input channel 2 | 21 | K4 | D4 | 32 | 32 | 10 | 54 | 69 |
| A1_3 | A | ADC1 analog input channel 3 | 22 | K3 | E5 | 33 | 33 | 11 | 55 | 70 |
| A1_4 | A | ADC1 analog input channel 4 | K2 | G6 | 36 | 36 | 14 | 58 | 73 | |
| A1_5 | A | ADC1 analog input channel 5 | K1 | D5 | 37 | 37 | 15 | 59 | 74 | |
| A1_6 | A | ADC1 analog input channel 6 | J1 | E4 | 38 | 38 | 16 | 60 | 75 | |
| A1_7 | A | ADC1 analog input channel 7 | 25 | J2 | G5 | 39 | 39 | 17 | 61 | 76 |
| A1_8 | A | ADC1 analog input channel 8 | G2 | 20 | 68 | 83 | ||||
| A1_10 | A | ADC1 analog input channel 10 | H1 | 21 | 69 | 84 | ||||
| A1_11 | A | ADC1 analog input channel 11 | G1 | 22 | 70 | 85 | ||||
| A1_12 | A | ADC1 analog input channel 12 | 27 | E1 | G4 | 43 | 43 | 24 | 72 | 92 |
| A1_13 | A | ADC1 analog input channel 13 | B1 | 28 | 76 | 96 | ||||
| A1_14 | A | ADC1 analog input channel 14 | D2 | 29 | 77 | 97 |