SLASFO2B November 2024 – October 2025 MSPM0G3529-Q1
PRODUCTION DATA
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| SPI | ||||||
| fSPI | SPI clock frequency | Clock max speed >= 32MHz 1.62 < VDD < 3.6V Peripheral or Controller mode |
16(4) | MHz | ||
| Clock max speed >= 48MHz 1.62 < VDD < 2.7V Peripheral or Controller mode with High speed IO |
24(4) | |||||
| Clock max speed >= 64MHz 2.7 < VDD < 3.6V Peripheral or Controller mode with High speed IO |
32(4) | |||||
| DCSCK | SCK Duty Cycle | 40 | 50 | 60 | % | |
| Controller | ||||||
| tSCLK_H/L | SCLK High or Low time | (tSPI/2) - 1 | tSPI / 2 | (tSPI/2) + 1 | ns | |
| tCS.LEAD | CS lead-time, CS active to clock | SPH=0 | 1 SPI Clock | ns | ||
| SPH=1 | 1/2 SPI Clock | |||||
| tCS.LAG | CS lag time, Last clock to CS inactive | SPH=0 | 1/2 SPI Clock | ns | ||
| SPH=1 | 1 SPI Clock | |||||
| tCS.ACC | CS access time, CS active to PICO data out | 1/2 SPI Clock | ns | |||
| tCS.DIS | CS disable time, CS inactive to PICO high inpedance | 1 SPI Clock | ns | |||
| tSU.CI | POCI input data setup time (1) | 2.7 < VDD < 3.6V, delayed sampling enabled | 1 | ns | ||
| 1.62 < VDD < 2.7V, delayed sampling enabled | 2 | |||||
| 2.7 < VDD < 3.6V, no delayed sampling | 28 | |||||
| 1.62 < VDD < 2.7V, no delayed sampling | 35 | |||||
| tHD.CI | POCI input data hold time | delayed sampling enabled | 24 | ns | ||
| no delayed sampling | 0 | |||||
| tVALID.CO | PICO output data valid time (2) | 7 | ns | |||
| tHD.CO | PICO output data hold time (3) | 0 | ns | |||
| Peripheral | ||||||
| tCS.LEAD | CS lead-time, CS active to clock | 10.5 | ns | |||
| tCS.LAG | CS lag time, Last clock to CS inactive | 1 | ns | |||
| tCS.ACC | CS access time, CS active to POCI data out | 24 | ns | |||
| tCS.DIS | CS disable time, CS inactive to POCI high inpedance | 24 | ns | |||
| tSU.PI | PICO input data setup time | 7.5 | ns | |||
| tHD.PI | PICO input data hold time | 2 | ns | |||
| tVALID.PO | POCI output data valid time(2) | 2.7 < VDD < 3.6V | 25 | ns | ||
| 1.62 < VDD < 2.7V | 29 | |||||
| tHD.PO | POCI output data hold time(3) | 5.5 | ns | |||