SLAT159 August   2021 TMUXHS4412

 

  1.   Trademarks
  2. 1Introduction
  3. 2Test Setup and Procedure
    1. 2.1 Test Board Configuration
    2. 2.2 Test Setup
    3. 2.3 Test Procedure
  4. 3Test Report
  5. 4Summary

Introduction

The TMUXHS4412 is an analog differential passive MUX or DEMUX that works for many high-speed differential interfaces for data rates up to 20 Gbps including PCI Express® 4.0.

This document presents a test report of PCI Express® 4.0 CBB, AIC compliance test with the TMUXHS4412 by using TI's HSDC092 EVM.