SLAU472D February 2013 – October 2026 TAS2505 , TAS2505-Q1 , TAS2505A-Q1
TAS2505 has a POR (Power On Reset) function as shown Figure 4-7. This function insures that all registers are automatically set to defaults when a proper power up sequence is executed. The function consume approximately 35uA from the DVDD so if needed this can be disabled by page 1, register 1, bit D3 = 1.
Figure 4-7 POR Diagram