SLAU472D February 2013 – October 2026 TAS2505 , TAS2505-Q1 , TAS2505A-Q1
To consider Headphone output power consumption on the TAS2505, the tables in this section to be may useful to know the power consumption for each power rail. The tables shows selected as representable combination of PRB mode and PTM mode.
All measurements were taken with the PLL turned off, no signal is present, and the DAC modulator is fully running.