SLAU776A May   2018  – December 2023

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1.     Related Documentation
      1.      Technical Reference Documents
      2.      TSW14DL3200EVM Operation
  5. 2Equipment
    1. 2.1 Evaluation Board Feature Identification Summary
    2. 2.2 Required Equipment
  6. 3Setup Procedure
    1. 3.1  Install the High Speed Data Converter (HSDC) Pro Software
    2. 3.2  Install the Configuration GUI Software
    3. 3.3  Connect the EVM and TSW14DL3200EVM
    4. 3.4  Connect the Power Supplies to the Boards (Power Off)
    5. 3.5  Connect the Signal Generators to the EVM (*RF Outputs Disabled Until Directed)
      1. 3.5.1 If External Clocking is Used (Optional)
    6. 3.6  Turn On the TSW14DL3200EVM Power and Connect to the PC
    7. 3.7  Turn On the ADC12DLXX00EVM 5-V Power Supply and Connect to the PC
    8. 3.8  Turn On the Signal Generator RF Outputs
    9. 3.9  Open the ADC12DLXX00EVM GUI and Program the ADC and Clocks
    10. 3.10 Calibrate the ADC Device on the EVM
    11. 3.11 Open the HSDC Software and Load the FPGA Image to the TSW14DL3200EVM
    12. 3.12 Capture Data Using the HSDC Pro Software
  7. 4Device Configuration
    1. 4.1 Tab Organization
    2. 4.2 Low-Level Control
  8.   A Troubleshooting the ADC12DL3200EVM
  9.   B Optional ADC12DL3200EVM Configurations
  10.   C Revision History

Calibrate the ADC Device on the EVM

Figure 3-3 shows the GUI open to the Control tab.

GUID-1004F304-95C7-45EA-A6AF-6C96C3DCFA2F-low.pngFigure 3-3 Configuration GUI: Control Tab
  1. With the EVM GUI open on the PC, navigate to the Control tab.
  2. To calibrate the ADC, click the Cal Triggered/Running button once, and then click the button again. This action stops and starts the calibration engine.
    Note:

    The Cal Triggered/Running button executes a calibration sequence that is required for full performance. This calibration is performed automatically during the previous step shown in Section 3.9, but must be performed again any time the sampling rate changes, after significant temperature change of the ADC, or after exiting the power-down mode. See the ADC12DL3200 device data sheet for details regarding the necessary calibration sequence.

  3. On the EVM tab, using the Sampling and Calbration Mode drop-down menu, select Foreground, Background, or Low Power Background calibration mode.