SLAU834 October 2020 ISO7760 , ISO7762 , MSP432E401Y , TPS92520-Q1 , TPS92682-Q1
When selecting the TPS92520EVM-133 from the EVM Selection and Setup window, simply select the Add Device button to start the GUI, see Figure 5-12.
Figure 5-12 TPS92520EVM-133 Menu From EVM Selection and Setup Window. The Devices window of the TPS92520EVM-133 shows separate sub-windows that control each channel with features such as Analog Current control, On Time control, ADC measurements, and PWM duty cycle control along with many other selection boxes, and fault indication boxes, see Figure 5-13. See the TPS92520EVM-133 Users Guide for specifics on the operation of the GUI and how it controls the TPS92520-Q1 device.
Figure 5-13 TPS92520EVM-133 Device Command Window.