SLAU865 December   2021

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 What is the TDP0604 EVM?
    2. 1.2 What is Included in the TDP0604 EVM?
    3. 1.3 What Does the EVM Look Like?
  4. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Enable or Reset
    3. 2.3 Configuration Jumpers
    4. 2.4 Rx EQ Configuration
    5. 2.5 HPD Snoop Option
    6. 2.6 Local I2C Access
  5. 3Quick Start Guide
  6. 4Schematics
    1.     16
    2.     17
    3.     18
    4.     19
    5.     20
    6.     21
    7.     22
    8.     23

Configuration Jumpers

Multiple jumpers are provided on the EVM for configuration of TDP0604 and also for probe points.

The following is a list of 4-level jumpers which are used to configure the TDP0604: JMP4, JMP5, JMP6, JMP7, JMP8, JMP9, and JMP13. The jumper position to select between the different levels is detailed in Table 2-1.

Note: 4-level pins are sampled after the rising edge of EN pin. Therefore, a change in any 4-level pin state will not be applied until after EN pin is toggled from low to high.
Table 2-1 4-Level Configuration Jumper Settings
Jumper Position4-Level State
Short 4 to 60
Short 3 to 4R
OpenF
Short 2 to 41
Table 2-2 Jumpers
JumperDefault PositionDescription
JMP4 Short 4 to 6 MODE.
Default is pin-strap mode. If I2C mode is desired, leave this jumper open or no-connect. Refer to data sheet for more details.
JMP5 Short 3 to 4 CTLEMAP_SEL. Refer to data sheet for details on different CTLEMAP options.
JMP6OpenEQ1. In pin-strap mode, this jumper along with JMP8 (EQ0) will select the EQ value for the receiver. The EQ may need to be tuned based on quality of HDMI cable used. Refer to data sheet for details on EQ options.
JMP7OpenTXPRE. Refer to data sheet for details.
JMP8Short 4 to 6EQ0/ADDR. In pin-strap mode, this jumper along with JMP6 (EQ1) will select the EQ value for the receiver. The EQ may need to be tuned based on quality of HDMI cable used. Refer to data sheet for details.
JMP9OpenTXSWG. Refer to data sheet for details.
JMP13Short 4 to 6LINEAR_EN. Refer to data sheet for details.
JMP15Short 4 to 6SCL and CFG0.
Short 1 to 3: I2C clock from TUSB3410 (U7).
Short 3 to 5: I2C clock from Aardvark connector (J5).
Short 2 to 4: CFG0 pulled up to VIO (3.3 V). Refer to data sheet for details on CFG0.
Short 4 to 6: CFG0 pull-down to GND. Refer to data sheet for details on CFG0.
JMP16 Short 4 to 6 SDA and CFG1.
Short 1 to 3: I2C data from TUSB3410 (U7).
Short 3 to 5: I2C data from Aardvark connector (J5).
Short 2 to 4: CFG1 pulled up to VIO (3.3 V). Refer to data sheet for details on CFG1.
Short 4 to 6: CFG1 pull-down to GND. Refer to data sheet for details on CFG1.
J25 Short 2 to 3 HPDOUT_SEL.
Short 1 to 2: HPD_OUT is open drain.
Short 2 to 3: HPD_OUT is push-pull.
J27 Short 2 to 3 AC_EN
Short 1 to 2: OUT_D[2:0] and OUT_CLK is AC-coupled. Make sure R171, R172, R173, R174, R175, R176, R177, and R178 are populated with 100 nF capacitor or make sure AC capacitor is external to EVM board.
Short 2 to 3: OUT_D[2:0] and OUT_CLK is DC-coupled. Make sure R171, R172, R173, R174, R175, R176, R177, and R178 are populated with 0-Ω resistor.
J31 Short 2 to 3 DDC Level Shifter enable/disable
Short 1 to 2: Discrete DDC level shifter (U23) disabled.
Short 2 to 3: Discrete DDC level shifter (U23) enabled.
J32 Short 1 to 2 VIO Voltage.
Short 1 to 2: VIO connected to board 3.3 V.
OPEN: VIO is from an external supply.