SLAU865 December   2021 TDP0604

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 What is the TDP0604 EVM?
    2. 1.2 What is Included in the TDP0604 EVM?
    3. 1.3 What Does the EVM Look Like?
  4. 2Hardware Configuration
    1. 2.1 Power
    2. 2.2 Enable or Reset
    3. 2.3 Configuration Jumpers
    4. 2.4 Rx EQ Configuration
    5. 2.5 HPD Snoop Option
    6. 2.6 Local I2C Access
  5. 3Quick Start Guide
  6. 4Schematics
    1.     16
    2.     17
    3.     18
    4.     19
    5.     20
    6.     21
    7.     22
    8.     23

What is the TDP0604 EVM?

The TDP0604 EVM is a PCB created to help for customers evaluate the TDP0604 for video applications with HDMI interfaces. This EVM can also be used as a hardware reference design for implementations of the TDP0604. PCB design or layout files can be provided upon request to provide PCB design illustrations of the routing or placement rules with a TDP0604 component.