SLAU873E January   2023  – September 2026

 

  1.   1
  2.   Description
  3.   Features
  4.   4
  5. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Software Examples
    6. 1.6 First Step: Out-of-Box Experience
      1. 1.6.1 Connecting to the Computer
      2. 1.6.2 Running the Out-of-Box Experience
    7. 1.7 Next Steps: Looking Into the Provided Code
  6. 2Hardware
    1. 2.1 Jumper Map
    2. 2.2 Block Diagram
    3. 2.3 Hardware Features
      1. 2.3.1 MSPM0G3507 MCU
      2. 2.3.2 XDS110-ET Onboard Debug Probe With EnergyTrace Technology
      3. 2.3.3 Debug Probe Connection Isolation Jumper Block
      4. 2.3.4 Application (or Backchannel) UART
      5. 2.3.5 Using an External Debug Probe Instead of the Onboard XDS110-ET
      6. 2.3.6 Using the XDS110-ET Debug Probe With a Different Target
      7. 2.3.7 Special Features
        1. 2.3.7.1 Up to 4-Msps High-Speed Analog-to-Digital Converter
        2. 2.3.7.2 Thermistor
        3. 2.3.7.3 Light Sensor
    4. 2.4 Power
      1. 2.4.1 XDS110-ET USB Power
    5. 2.5 External Power Supply and BoosterPack Plug-in Module
    6. 2.6 Measure Current Draw of the MSPM0 MCU
    7. 2.7 Clocking
    8. 2.8 BoosterPack Plug-in Module Pinout
  7. 3Software Examples
  8. 4Resources
    1. 4.1 Integrated Development Environments
      1. 4.1.1 TI Cloud Development Tools
      2. 4.1.2 TI Resource Explorer Cloud
      3. 4.1.3 Code Composer Studio Cloud
      4. 4.1.4 Code Composer Studio IDE
    2. 4.2 MSPM0 SDK and TI Resource Explorer
    3. 4.3 MSPM0G3507 MCU
      1. 4.3.1 Device Documentation
      2. 4.3.2 MSPM0G3507 Code Examples
    4. 4.4 Community Resources
      1. 4.4.1 TI E2E™ Forums
  9. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  10. 6Additional Information
    1.     Trademarks
  11. 7Revision History

Jumper Map

Table 2-1 lists the default installation of the jumpers.

Table 2-1 LaunchPad Kit Header Description and Jumper Shunt Installation
Jumper Description Default setting Connected Pin or Signal Low Power Measurement Recommendation
J101 XDS110-ET isolation block Installed GND, 5V, 3V3, RXD, TXD, NRST, SWDIO, SWCLK, BSL OFF to disconnect from XDS-110 circuitry
J102 XDS110-ET OUT NA GND, 3V3, SWDIO, SWCLK, NRST No external connection
J103 XDS110-ET IN NA GND, 3V3, SWDIO, SWCLK No external connection
J1/J3 BoosterPack pin header NA

See schematic for details

No external connection
J2/J4 BoosterPack pin header NA

See schematic for details

No external connection
J4 Red LED1 Installed PAO to LED OFF to disconnect pin from LED
J5 RGB LED2 – blue channel Installed

PB22 to RGB LED

OFF to disconnect pin from RGB LED
J6 RGB LED2 – red channel Installed

PB26 to RGB LED

OFF to disconnect pin from RGB LED
J7 RGB LED2 – green channel Installed

PB27 to RGB LED

OFF to disconnect pin from RGB LED
J8 S1 Button and BSL invoke Installed PA18 OFF to avoid current from external pulldown depending on pin configuration
J9 Thermistor signal selection (1) short to (2) PB.24

PB24 to thermistor circuit

OFF to disconnect from thermistor circuit
J10 5V power header NA 5V, GND No external connection
J11 3V3 power header NA 3V3, GND No external connection
J12 QEI interface header NA

PA29, PA30, PB14, 3V3, GND

No external connections
J13 Analog power – power to thermistor and OPA2365 Installed 3V3 OFF to disconnect power to thermistor, and OPA2365 circuits
J14 SW1 selection to BP header – PA9/PB23 (1) short to (2) PB.23 PB23 to J1.3 Don't care if not used in BoosterPack connector
J15 SW2 selection to BP header – PA16/PA18 (1) short to (2) PA16 PA16 to J3.29 Don't care if not used in BoosterPack connector
J16 OPA0_OUT for light sensor circuit Installed PA22 to light sensor OFF to disconnect from photodiode circuit
J17 OPA0_IN0- for light sensor circuit Installed PA27 to light sensor OFF to disconnect from photodiode circuit
J18 OPA0_IN0+ for light sensor circuit Installed PA26 to light sensor OFF to disconnect from photodiode circuit
J19 PA0 Open-drain IO pullup (1) Short to (2) 3.3V PA0 to 3V3 OFF if pin initialized as output low or input with pullup or pulldown
J20 PA1 Open-drain IO pullup (1) Short to (2) 3.3V PA1 to 3V3 OFF if pin initialized as output low or input with pullup or pulldown
J21 UART0_TX selection (1) short to (2) XDS_UART function PA10 to XDS OFF to disconnect pin
J22 UART0_RX selection (1) short to (2) XDS_UART function PA11 to XDS OFF to disconnect pin
J23-J28 MSPM0G3507 pin extension header (unlabeled – bottom of board) NA See schematic for details No external connection