SLAU873E January 2023 – September 2026
The MSPM0G3507 LaunchPad™ development kit is an easy-to-use evaluation module for the MSPM0G3507 microcontroller (MCU). The LaunchPad kit contains everything needed to start developing on the MSPM0Gxxxx microcontroller platform, including an onboard debug probe for programming, debugging, and EnergyTrace™ technology. The board also features onboard buttons, LEDs, an RGB LED, a light sensor, and a temperature sensor.