SLAU880C December 2022 – May 2024 ULC1001
The High Level Page is the default page when opening the GUI and streamlines cleaning performance evaluation. The High Level Page contains three tabs for Section 5.2.2, Section 5.2.3, and Section 5.2.4. The top section of the High Level Page shows the Mode settings. The lower right section contains multiple other settings that dynamically change when switching pages. The lower left side shows the Section 5.2.1 for the selected burst, which is common to all three tabs.