SLAU898A june 2023 – july 2023
This section contains the bill of materials for the Smart DAC DIY EVM.
| Designator | Qty | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|
| !PCB | 1 | Printed Circuit Board | DC246 | Any | |
| H1, H2 | 2 | Receptacle, 2.54mm, 18x1, Gold, TH | Receptacle, 2.54mm, 18x1, TH | 801-41-018-10-001000 | Mill-Max |
| H1, H2, H3, H4 | 4 | Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead | Screw | NY PMS 440 0025 PH | B&F Fastener Supply |
| H5, H6, H7, H8 | 4 | Standoff, Hex, 0.5"L #4-40 Nylon | Standoff | 1902C | Keystone |
| J1, J2, J41, J47, J48, J57 | 6 | Standard Banana Jack, Uninsulated, 5.5mm | Keystone_575-4 | 575-4 | Keystone |
| J3, J4, J5, J6, J26 | 5 | Header, 2.54 mm, 4x1, Gold, TH | Header, 2.54mm, 4x1, TH | 61300411121 | Wurth Elektronik |
| J7, J8, J9 | 3 | Header, 100mil, 17x1, Gold, TH | 17x1 header | TSW-117-08-G-S | Samtec |
| J15, J49, J52, J60 | 4 | Header, 2.54mm, 4x2, Gold, TH | Header, 2.54mm, 4x2, TH | TSW-104-08-L-D | Samtec |
| J23, J24, J40, J42, J43, J53 | 6 | Header, 2.54 mm, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | 61300211121 | Wurth Elektronik |
| J30, J31 | 2 | ||||
| J32, J33, J45, J46 | 4 | SMA Connector Jack, Female Socket 50Ohm Through Hole Solder | CONN_SMA_PTH | 6.0312E+13 | Wurth Electronics |
| J51 | 1 | Header, 100mil, 2x2, Gold, TH | 2x2 Header | TSW-102-07-G-D | Samtec |
| J65 | 1 | JUMPER2 | D3082-05 | Harwin | |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady |
| SH-J2, SH-J3, SH-J4, SH-J5 | 4 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik |
| SH-J15 | 1 | Shunt, 100mil, Gold plated, Black | Shunt | SNT-100-BK-G | Samtec |
| TP2, TP3, TP4, TP5, TP13, TP14, TP15, TP16, TP22, TP23, TP24, TP25 | 12 | Test Point, Multipurpose, Red, TH | Red Multipurpose Testpoint | 5010 | Keystone Electronics |
| TP6, TP7, TP8, TP9, TP10, TP11 | 6 | Test Point, Multipurpose, Blue, TH | Blue Multipurpose Testpoint | 5127 | Keystone Electronics |
| TP26 | 1 | Test Point, Multipurpose, White, TH | White Multipurpose Testpoint | 5012 | Keystone |
| TP30, TP31, TP32 | 3 | Test Point, Multipurpose, Black, TH | Black Multipurpose Testpoint | 5011 | Keystone Electronics |
| D1, D2, D3, D4, D5, D6, D7, D8 | 0 | Red 630 nm LED Indication - Discrete 2 V 0603 (1608 Metric) | 0603 | APG1608SURKC/T | Kingbright |
| FID1, FID2, FID3 | 0 | Fiducial mark. There is nothing to buy or mount. | N/A | N/A | N/A |
| R1, R2, R3, R4, R5, R6, R7, R8, R9, R10, R11, R12, R13, R14, R15, R16, R17, R18, R19, R20, R22 | 0 | 0 Ohms ±1% Chip Resistor 0603 (1608 Metric) Thick Film | 0603 | CR160000F | Meritek Electronics |
| U1, U2, U3, U4 | 0 | 100 mA Adjustable Output Negative Voltage Regulator, LP0003A (TO-92-3) | LP0003A | LM337LZ/NOPB | Texas Instruments |