SLAU898A june 2023 – july 2023
Most Smart DACs can either output a steady DC signal, a custom waveform or PWM. DIY EVM contains two different areas to measure performance of a DC signal output and an area to measure the performance of wave generation.
The analog sigmal testing area is always connected and has corresponding headers and test points on the board to be accessible using any lab equipment.
The waveform testing section is disconnected from the rest of the board. Place the following 0 Ohm resistors:
| Resistor | Function |
|---|---|
| R13, R14 | DAC Channel 0 |
| R15, R16 | DAC Channel 1 |
| R17, R18 | DAC Channel 2 |
| R19, R20 | DAC Channel 3 |
Each DAC channel is connected to a corresponding SMA connector on the board through the CHANNEL_X_FEEDBACK_SELECT header. Please refer to a table above for jumper configurations. If custom feedback signal is required, then disconnect the jumper, and connect feedback signal to the FBX pin of the header. Most smart DAC EVMS have 0 ohm resistor populated that connects feedback to the output. Make sure to disconnect those resistors before using these features.