SLAU902A September 2023 – January 2024
The TAx5x12EVM is an evaluation module (EVM) designed to demonstrate the performance and functionality of the TAx5x12 family of devices. This family includes the devices shown in Table 1-1 with differences in performance and function noted. Other variants listed in Table 1-1 are also supported where the user replaces the U1 unit with the device of interest. This user's guide describes the functionality of TAC5212EVM-K, TAC5112EVM-K, TAD5212EVM-K or TAA5212EVM-K evaluation kit obtainable from ti.com.
| Device | ADC DR (dB) | DAC DR (dB) | Feature |
|---|---|---|---|
| TAC5212 | 118 | 119 | Stereo CODEC |
| TAC5211 | 118 | 119 | Mono CODEC |
| TAC5112 | 100 | 106 | Stereo CODEC |
| TAC5111 | 100 | 106 | Mono CODEC |
| TAD5212-Q1 | NA | 119 | Stereo DAC |
| TAD5212 | NA | 119 | Stereo DAC |
| TAD5112-Q1 | NA | 106 | Stereo DAC |
| TAD5112 | NA | 106 | Stereo DAC |
| TAA5212 | 118 | NA | Stereo ADC |